Add to Signal Chain Designer

ADG839:  0.35 Ω CMOS 1.65 V to 3.6 V Single SPDT Switch/2:1 MUX

Product Details

The ADG839 is a low voltage CMOS device containing a single-pole, double-throw (SPDT) switch. This device offers ultralow on resistance of less than 0.6 Ω over the full temperature range. The ADG839 is fully specified for 1.8 V, 2.5 V, and 3.3 V supply operation.

Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG839 exhibits break-before-make switching action.

The ADG839 is available in a 6-lead SC70 package.

FEATURES and BENEFITS

  • 1.65 V to 3.6 V Operation
  • Ultralow on resistance:
    0.35 Ω Typical
    0.5 Ω Max at 2.7 V Supply
  • Excellent Audio Performance, Ultralow Distortion:
    0.055 Ω Typical
    0.09 Ω Max RON Flatness
  • High Current Carrying Capability:
    300 mA Continuous
    500 mA Peak Current at 3.3 V
  • Automotive Temperature Range: –40°C to +125°C
  • Rail-to-rail Switching Operation
  • Typical Power Consumption (<0.1 µW)

Functional Block Diagram for ADG839

Documentation

Title Content Type File Type
ADG839: 0.35 Ω CMOS 1.65 V to 3.6 V Single SPDT Switch/2:1 MUX Data Sheet (Rev 0, 11/2004) (pdf, 448 kB) Data Sheets PDF
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADG839 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG839 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG839YKSZ-500RL7 Status: Production 6 ld SC70 6 Ind Reel, 500 $0.77 $0.63 Y  Material Info Notify Me Purchase
ADG839YKSZ-REEL Status: Production 6 ld SC70 6 Ind Reel, 10000 $0.76 $0.62 Y  Material Info Notify Me Purchase
ADG839YKSZ-REEL7 Status: Production 6 ld SC70 6 Ind Reel, 3000 $0.76 $0.63 Y  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close