| Title | Content Type | File Type |
|---|---|---|
| AD8253: 10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS Programmable Gain Instrumentation Amplifier Data Sheet (Rev B, 10/2012) (pdf, 673 kB) | Data Sheets | |
| CN-0260: Oversampled SAR ADC with PGA Achieving Greater Than 125 dB Dynamic Range (pdf) | Circuit Note | |
| A Designer's Guide to Instrumentation Amplifiers (3rd Edition) | Design Handbooks | HTML |
|
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance. (EDN, 9/3/2009) |
Technical Articles | HTML |
| See what 40 years of data acquisition expertise can do for your instrumentation designs. | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD8253 SPICE Macro Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.