Add to Signal Chain Designer

ADR3412:  Micro-Power, High-Accuracy 1.2V Voltage Reference

Product Details

Product Status:Recommended for New Designs

The ADR34xx series of devices are low-cost, low-power, high precision voltage references, featuring ± 0.1% initial accuracy, low operating current and low output noise in a small SOT23 package.

For high accuracy, output voltage and temperature coefficient are trimmed digitally during final assembly using Analog Devices’ proprietary Digi-Trim technology. Stability and reliability are further improved by the devices’ low output voltage hysteresis and low long-term output voltage drift.

Furthermore, the low operating current of the device (100 μA max) facilitates usage in low-power devices, while its low output noise helps maintain signal integrity in critical signal processing systems.

ADR34xx series references are available in a wide range of output voltages, all of which are specified over the industrial temperature range of -40°C to +125 °C.

FEATURES and BENEFITS

  • Initial accuracy: ± 0.1%
  • Max. temp. coefficient: 10 ppm / °C
  • Operating temperature: -40°C – +125 °C
  • Output current: +10 mA source / -3 mA sink
  • Low quiescent current: 100 μA (max)
  • Low dropout voltage: 250 mV @ 2 mA
  • Output noise (0.1 – 10 Hz): <10 μV p-p at 1.2 V (typical)
  • SOT23-6 package

Pin Configuration

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADR3412 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADR3412ARJZ-R2 Status: Production 6 ld SOT-23 6 Ind Reel, 250 $1.35 $1.35 Y  Material Info Notify Me Purchase
ADR3412ARJZ-R7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $0.93 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close