Application Notes (7)
- AN-1100: Wireless Transmitter IQ Balance and Sideband Suppression (pdf, 185 kB)
- AN-1039: Correcting Imperfections in IQ Modulators to Improve RF Signal Fidelity (pdf, 202 kB)
- AN-0996: The Advantages of Using a Quadrature Digital Upconverter (QDUC) in Point-to-Point Microwave Transmit Systems (pdf, 219 kB)
- AN-0974: Multicarrier TD-SCMA Feasibility (pdf, 634 kB)
- AN-924: Digital Quadrature Modulator Gain (pdf, 105 kB)
- AN-920: Gain, LO, and Phase Compensation in a Single Sideband Transmitter Using the AD9788 TxDAC and ADL5372 Quadrature Modulator (pdf, 232 kB)
- AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter (pdf, 417 kB)
Circuit Note (1)
Data Sheets (1)
Glossary (1)
Overview (3)
- ADL5375 Modulator / ADL5382 Demodulator
- Leading Inside Advertorials: Broadband I/Q Modulator Eases Radio Design (pdf, 69 kB)
-
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Product Reviews (1)
-
Quadrature Modulator ICs Span 250-MHz to 4-GHz
(eeProduct Center, 5/8/06)