ADL5360: Dual 900 MHz Balanced Mixer with Low Side LO Buffer, IF Amp, and RF Balun
The ADL5360 utilizes two highly linear doubly balanced passive mixer cores along with integrated RF and LO balancing circuitry to enable single-ended operation. The ADL5360 incorporates two RF baluns ...More
This part is not yet released to manufacturing. For samples and more information please contact the RF/IF Components Group.
ADL5360: Dual 900 MHz Balanced Mixer with Low Side LO Buffer, IF Amp, and RF Balun
Product Description
The ADL5360 utilizes two highly linear doubly balanced passive mixer cores along with integrated RF and LO balancing circuitry to enable single-ended operation. The ADL5360 incorporates two RF baluns allowing for optimal main and diversity mixer performance over a 700 to 1000 MHz RF input frequency range using low-side LO injection. The balanced passive mixer arrangement provides good LO to RF leakage, typically better than -25 dBm, and excellent intermodulation performance. The balanced mixer cores also provide extremely high input linearity allowing the device to be used in demanding cellular applications where in-band blocking signals may otherwise result in the degradation of dynamic performance. High linearity IF buffer amps follow the passive mixer cores, to yield a typical power conversion gain of 9.5 dB. (For a higher IIP3 version of the dual mixer without the IF amplifiers, please contact the factory).
The ADL5360 provides two switched LO paths that can be utilized in TDD applications where it is desirable to rapidly alternate between two local oscillators. LO current can be externally set using a resistor to minimize dc current commensurate with the desired level of performance. An additional 3V logic pin is provided to power down (<100µA) the circuit when desired.
For low voltage applications, the ADL5360 is capable of operation at voltages down to 3V with substantially reduced dc current.
The ADL5360 is fabricated using a BiCMOS high performance IC process. The device is available in a 6 mm × 6 mm 36-lead LFCSP package and operates over a −40°C to +85°C temperature range. An evaluation board is also available.
Applications
Data Sheet, Rev PrA, 10/2008
- Data Sheet Rev PrB, 02/2009 (pdf 671kB)
- (About Data Sheets)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
Features
- RF frequency 700 MHz to 1000 MHz
- IF frequency 50 MHZ to 350 MHz
- Power conversion gain of 8.5 dB
- SSB noise figure of 9.5 dB
- SSB NF with +10 dBm blocker of 16.5 dB
- Input IP3 of 26 dBm
- Input P1dB of 10 dBm
- Typical LO drive of 0 dBm
- Single-ended, 50Ω RF and LO input ports
- High isolation SPDT LO input switch
- Single supply operation: 3.3 to 5 V
- Exposed paddle 6 mm × 6 mm, 36-lead LFCSP package
| Part# | RF Frequency (MHZ) | IF Frequency (MHz) | LO Frequency (MHz) | LO Drive (dBm) | Conversion Gain (dB) | IP3 (dBm) | P1dB (dBm) | NF (dB) | Pos Supply | Supply Current | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD831 | 400 | 200 | 400 | 0 | 0 | 24 | 10 | 14 | +9V to +11V | 100 | $6.83 |
| AD8342 | LF to 2400 | LF to 2400 | LF to 2400 | 0 | 3 | 24 | 8.5 | 12 | +4.75V to +5.25V | 97 | $3.59 |
| AD8343 | dc to 2500 | dc to 2500 | dc to 2500 | -10 | 7 | 16.5 | 2.8 | 14 | +4.5V to +5.5V | 50 | $3.67 |
| AD8344 | 400 to 1200 | 70 to 400 | 470 to 1600 | 0 | 4.5 | 24 | 8.5 | 10 | +4.75V to +5.25V | 84 | $3.59 |
| ADL5350 | LF to 4000 | LF to 4000 | LF to 4000 | +4 | - | 25 | 19 | 6.5 | +2.7V to +3.5V | 19 | $2.39 |
| ADL5355 | 1500 to 2500 | 40 to 450 | 1300 to 2300 | 0 | 8.1 | 29 | 11 | 9.4 | +3V to +5.5V | 190 | - |
| ADL5356 | 1700 to 2200 | 50 to 450 | 1400 to 2100 | 0 | 8 | 26 | 11 | 10 | +3.3V to +5V | 360 | - |
| ADL5357 | 500 to 1500 | 40 to 450 | 700 to 1700 | 0 | 8.5 | 26.5 | 10.6 | 9.1 | +3V to +5.5V | 190 | - |
| ADL5358 | 700 to 1000 | 50 to 350 | 750 to 1450 | 0 | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | 380 | - |
| ADL5360 | 700 to 1000 | 40 to 450 | 250 to 960 | 0 | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | 380 | - |
| ADL5365 | 1500 to 2500 | dc to 450 | 1300 to 2300 | 0 | - | 31 | 25 | 7.1 | +3V to +5.5V | 120 | - |
| ADL5367 | 500 to 1500 | dc to 450 | 700 to 1700 | 0 | - | 37 | 25 | 7.4 | +3V to +5.5V | 100 | - |
| ADL5390 | 20 to 2400 | 230 | 20 to 2400 | - | 3.5 | 25 | 13 | 21 | +4.75V to +5.25V | 130 | $7.59 |
| ADL5391 | dc to 2000 | - | - | - | 1 | 14 | 13.2 | - | +4.5V to +5.5V | 135 | $4.95 |
| ADL5801 | 10 to 6000 | LF to 600 | 25 to 6000 | 0 | 1.5 | 28 | 12.5 | 10 | +4.5V to +5.5V | 135 | - |
| ADL5802 | 100 to 6000 | LF to 600 | 100 to 6000 | 0 | 1.5 | 27 | 12 | 11 | +4.5V to +5.5V | 200 | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5360 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5360-EVALZ | Pre-Release | EVALUATION BOARDS | - | TBD | $ | 07/10/2009 | Y | Contact ADI | Contact ADI |
| ADL5360ACPZ-R2 | Pre-Release | LFCSP:LEADFRM CHIP SCALE | 36 | TBD | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADL5360ACPZ-R7 | Pre-Release | LFCSP:LEADFRM CHIP SCALE | 36 | TBD | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close