ADH787S

PRODUCTION

Aerospace, GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz.

Viewing:

Overview

  • Passive Double-Balanced Topology
  • High LO/RF Isolation: 55 dB Typ.
  • Low Conversion Loss: 9 dB Typ.
  • Wide IF Bandwidth: DC – 4 GHz
  • No External Matching Required
  • Small Size: 1.37 mm x 0.8 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH787S
Aerospace, GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz.
HMC8451 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH787S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed