HMC525A-DIE

RECOMMENDED FOR NEW DESIGNS

4 GHz to 8.5 GHz, Wideband I/Q Mixer

Viewing:

Overview

  • Passive: no dc bias required
  • Conversion loss: 11 dB maximum (downconverter)
  • Input IP3: 17 dBm minimum (downconverter)
  • LO to RF Isolation: 43 dB minimum
  • IFx pad frequency range: dc to 3.5 GHz
  • 12-pad, RoHS compliant, bare die (CHIP)
HMC525A-DIE
4 GHz to 8.5 GHz, Wideband I/Q Mixer
HMC525ACHIPS Functional Block Diagram HMC525ACHIPS Pin Configuration HMC525ACHIPS Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC525A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed