SPDT T/R
Applications:
• Cellular infrastructure
• Private mobile radio handsets
• WLAN, WiMAX, and WiBro
• Automotive telematics
• Test equipment
SPDT T/R
| SortOrder | Part# | RF Switch Config | Freq Response RF (min) (Hz) | Freq Response RF (max) (Hz) | Insertion Loss (typ) (dB) | Off Isolation (typ) (dB) | IP-0.1 dB (typ) (dBm) | IIP3 (typ) (dBm) | Input Power (max) (dBm) | Specified at Freq (Hz) | Absorptive/Reflective | Interface | Special Features |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | HMC784A | SPxT | 0 | 4G | 0.6 | 30 | 37 | 62 | 39 | 2G | Reflective Short | Positive Voltage | SPDT T/R |
| 2 | HMC574A | SPxT | 0 | 3G | 0.3 | 28 | - | 63 | 39 | 2G | Reflective Short | Positive Voltage | SPDT T/R |
| 3 | HMC544A | SPxT | 0G | 4G | 0.4 | 16 | 37 | 60 | 39 | 2G | Reflective Open | Positive Voltage | SPDT T/R |
| 4 | HMC595A | SPxT | 0 | 3G | 0.3 | 26 | 37 | 64 | 39 | 2G | Reflective Short | Positive Voltage | SPDT T/R |
| 5 | HMC646 | SPxT | 0.1G | 2.1G | 0.8 | 30 | 46 | 74 | 44 | 1.6G | Reflective | Positive Voltage | Fail Safe, SPDT T/R |
| 6 | HMC546MS8G | SPxT | 0.2G | 2.2G | 0.4 | 30 | 40 | 67 | 40 | 2G | Reflective | Positive Voltage | Fail Safe, SPDT T/R |
| 7 | HMC546LP2E | SPxT | 0.2G | 2.7G | 0.4 | 27 | 41 | 64 | 40 | 2G | Reflective | Positive Voltage | Fail Safe, SPDT T/R |
| 8 | HMC536MS8G | SPxT | 0 | 6G | 0.6 | 27 | 34 | 52 | 35 | 4G | Reflective Short | Positive Voltage | SPDT T/R |
| 9 | HMC536LP2 | SPxT | 0 | 6G | 0.7 | 27 | 33 | 52 | 35 | 4G | Reflective Short | Positive Voltage | SPDT T/R |