Bypass, Diversity, Matrix & Transfer
Bypass, Diversity, Matrix, and Transfer
| SortOrder | Part# | RF Switch Config | Special Features | Freq Response RF (min) (Hz) | Freq Response RF (max) (Hz) | Insertion Loss (typ) (dB) | Off Isolation (typ) (dB) | Input Power (max) (dBm) | Interface | IP-0.1 dB (typ) (dBm) | IIP3 (typ) (dBm) | Specified at Freq (Hz) | Absorptive/Reflective | US Price 100 to 499 ($ US) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | HMC427A | Special Purpose | Transfer | 0 | 8G | 1.5 | 43 | 27 | Positive Voltage | - | 43 | 6G | Reflective Open | $27.21 |
| 2 | HMC199A | Special Purpose | SPDT | 0 | 2.5G | 0.4 | 25 | 29.3 | Positive Voltage | 27 | 55 | 2G | Reflective Open | $2.54 |
| 3 | HMC596 | Special Purpose | 4x2 Matrix | 0.2G | 3G | 6.5 | 40 | 23 | TTL/CMOS Compatible | 22 | 27 | 2G | Non-Reflective | $2.71 |