RF Switches
All RF Switches
| SortOrder | Part# | RF Switch Config | Special Features | Freq Response RF (min) (Hz) | Freq Response RF (max) (Hz) | Insertion Loss (typ) (dB) | Off Isolation (typ) (dB) | Input Power (max) (dBm) | Specified at Freq (Hz) | IIP3 (typ) (dBm) | Absorptive/Reflective |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | ADRF5024 | - | SPDT | 100M | 40G | 1.4 | 37 | - | 40G | 50 | Reflective |
| 2 | ADRF5250 | SPxT | - | 100M | 6G | 1.5 | 50 | 33 | 4G | 57 | Non-Reflective |
| 3 | HMC321A | SPxT | SP8T | 0 | 8G | 2.5 | 30 | 26 | 6G | 40 | Non-Reflective |
| 4 | HMC784A | SPxT | SPDT T/R | 0 | 4G | 0.6 | 30 | 39 | 2G | 62 | Reflective Short |
| 5 | HMC-C583 | SPxT Module | SPST | 100m | 40G | 7 | 50 | 25 | 2G | 40 | Non-Reflective |
| 6 | HMC547ALP3E | SPxT | SPDT | 0 | 20G | 2 | 38 | 25 | 18G | 45 | Non-Reflective |
| 7 | HMC547ALC3 | SPxT | SPDT | 0 | 28G | 1.9 | 40 | 25 | 20G | 46 | Non-Reflective |
| 8 | HMC427A | Special Purpose | Transfer | 0 | 8G | 1.5 | 43 | 27 | 6G | 43 | Reflective Open |
| 9 | HMC347ALP3E | SPxT | SPDT | 0 | 14G | 2 | 40 | - | 14G | 47 | Non-Reflective |
| 10 | HMC347A-Die | SPxT | SPDT | 0 | 20G | 1.7 | 40 | - | 20G | 45 | Absorptive |
| 11 | HMC986A | SPxT | SPDT | 0.1G | 50G | 2.3 | 32 | 25 | 40G | 40 | Reflective |
| 12 | ADRF5130 | SPxT | SPDT | 0.7G | 3.5G | 0.6 | 50 | 44.5 | 2G | 68 | Reflective |
| 13 | ADRF5040 | SPxT | SP4T | 9k | 12G | 0.8 | 34 | 33 | 8G | 58 | Non-Reflective |
| 14 | ADRF5021 | SPxT | SPDT | 9k | 30G | 2 | 60 | 24 | 30G | 52 | Non-Reflective |
| 15 | ADRF5020 | SPxT | SPDT | 0.1G | 30G | 2 | 60 | 24 | 30G | 52 | Non-Reflective |
| 16 | HMC574A | SPxT | SPDT T/R | 0 | 3G | 0.3 | 28 | 39 | 2G | 63 | Reflective Short |
| 17 | HMC344A | SPxT | SP4T | 0 | 8G | 1.7 | 36 | 28 | 6G | 44 | Non-Reflective |
| 18 | HMC322ALP4E | SPxT | SP8T | 0 | 8G | 2.5 | 35 | 26.5 | 6G | 40 | Non-Reflective |
| 19 | HMC270A | SPxT | SPDT | 0G | 8G | 1 | 45 | 29 | 6G | 42 | Non-Reflective |
| 20 | HMC252A | SPxT | SP6T | 0 | 3G | 0.8 | 45 | 29.8 | 2.5G | 47 | Non-Reflective |
| 21 | HMC244A | SPxT | SP4T | 0 | 4G | 0.8 | 40 | 27 | 2G | 47 | Non-Reflective |
| 22 | HMC7992 | SPxT | SP4T | 0.1G | 6G | 0.7 | 37 | 33 | 4G | 58 | Non-Reflective |
| 23 | HMC8038 | SPxT | SPDT | 0.1G | 6G | 0.8 | 60 | 34 | 4G | 60 | Non-Reflective |
| 24 | HMC1118 | SPxT | SPDT | 9k | 13G | 0.6 | 48 | 35 | 8G | 62 | Non-Reflective |
| 25 | HMC641A-Die | SPxT | - | 0 | 18G | 2.1 | 42 | - | 12G | 41 | Absorptive |
| 26 | HMC545A | SPxT | SPDT | 0G | 3G | 0.3 | 31 | 34 | 2G | 51 | Reflective Short |
| 27 | HMC199A | Special Purpose | SPDT | 0 | 2.5G | 0.4 | 25 | 29.3 | 2G | 55 | Reflective Open |
| 28 | HMC544A | SPxT | SPDT T/R | 0G | 4G | 0.4 | 16 | 39 | 2G | 60 | Reflective Open |
| 29 | HMC641ALP4E | SPxT | SP4T | 0 | 20G | 2 | 42 | 26.5 | 12G | 41 | Non-Reflective |
| 30 | HMC641ALC4 | SPxT | SP4T | 0 | 20G | 1.8 | 42 | 26.5 | 12G | 41 | Non-Reflective |
| 31 | HMC345A | SPxT | SP4T | 0 | 8G | 2 | 35 | 24 | 6G | 43 | Non-Reflective |
| 32 | HMC245A | SPxT | SP3T | 0 | 3.5G | 0.7 | 42 | 28.5 | 2G | 48 | Non-Reflective |
| 33 | HMC241AQS16 | SPxT | SP4T | 0 | 3.5G | 0.7 | 40 | 28.5 | 2G | 48 | Non-Reflective |
| 34 | HMC241ALP3E | SPxT | SP4T | 0 | 4G | 0.7 | 43 | 28.5 | 2G | 47 | Non-Reflective |
| 35 | HMC232A | SPxT | SPDT | 0 | 12G | 1.5 | 60 | 30.9 | 6G | 48 | Non-Reflective |
| 36 | HMC595A | SPxT | SPDT T/R | 0 | 3G | 0.3 | 26 | 39 | 2G | 64 | Reflective Short |
| 37 | HMC550A | SPxT | Fail Safe, SPST | 0 | 6G | 0.7 | 12 | 34 | 4G | 52 | Reflective Open |
| 38 | HMC435A | SPxT | SPDT | 0 | 4G | 0.8 | 52 | 31 | 2G | 53 | Non-Reflective |
| 39 | HMC253AQS24 | SPxT | SP8T | 0 | 2.5G | 1.1 | 35 | 25 | 2G | 46 | Non-Reflective |
| 40 | HMC253ALC4 | SPxT | SP8T | 0 | 3.5G | 1.1 | 43 | 25 | 2G | 43 | Non-Reflective |
| 41 | HMC221B | SPxT | SPDT | 10k | 3G | 0.4 | 30 | 31 | 2G | 55 | Reflective Short |
| 42 | HMC197B | SPxT | SPDT | 0 | 3G | 0.4 | 30 | 34 | 2G | 55 | Reflective Short |
| 43 | HMC190B | SPxT | SPDT | 0 | 3G | 0.4 | 30 | 34 | 2G | 55 | Reflective Short |
| 44 | HMC1084 | SPxT | SP4T | 23G | 30G | 2.8 | 26 | 30 | 25G | 47 | Reflective Open |
| 45 | HMC849A | SPxT | SPDT | 0 | 6G | 1 | 56 | 33 | 4G | 52 | Non-Reflective |
| 46 | HMC349AMS8G | SPxT | SPDT | 0 | 4G | 0.9 | 57 | 33.6 | 2G | 52 | Non-Reflective |
| 47 | HMC349ALP4CE | SPxT | SPDT | 0 | 4G | 1 | 62 | 33.6 | 2G | 53 | Non-Reflective |
| 48 | HMC1055 | SPxT | SPST | 0.5G | 4G | 0.7 | 36 | 34 | 2G | 60 | Non-Reflective |
| 49 | HMC284A | SPxT | SPDT | 0 | 3.5G | 0.5 | 45 | 26 | 2G | 50 | Non-Reflective |
| 50 | HMC194A | SPxT | SPDT | 0 | 3G | 0.5 | 45 | 27 | 2G | 53 | Reflective Open |
| 51 | HMC-C071 | SPxT Module | SP4T | 0 | 20G | 2.8 | 40 | 24 | 12G | 40 | Non-Reflective |
| 52 | HMC-C058 | SPxT Module | SPDT | 0 | 18G | 3 | 55 | 30 | 12G | 46 | Non-Reflective |
| 53 | HMC-SDD112 | SPxT | SPDT | 55G | 86G | 2 | 30 | - | 80G | - | Reflective |
| 54 | HMC646 | SPxT | Fail Safe, SPDT T/R | 0.1G | 2.1G | 0.8 | 30 | 44 | 1.6G | 74 | Reflective |
| 55 | HMC596 | Special Purpose | 4x2 Matrix | 0.2G | 3G | 6.5 | 40 | 23 | 2G | 27 | Non-Reflective |
| 56 | HMC546MS8G | SPxT | Fail Safe, SPDT T/R | 0.2G | 2.2G | 0.4 | 30 | 40 | 2G | 67 | Reflective |
| 57 | HMC546LP2E | SPxT | Fail Safe, SPDT T/R | 0.2G | 2.7G | 0.4 | 27 | 40 | 2G | 64 | Reflective |
| 58 | HMC-C019 | SPxT Module | SPST | 0 | 20G | 4 | 75 | 27 | 12G | 43 | Non-Reflective |
| 59 | HMC-C011 | SPxT Module | SPDT | 0 | 20G | 2 | 35 | 27 | 12G | 45 | Non-Reflective |
| 60 | HMC536MS8G | SPxT | SPDT T/R | 0 | 6G | 0.6 | 27 | 35 | 4G | 52 | Reflective Short |
| 61 | HMC536LP2 | SPxT | SPDT T/R | 0 | 6G | 0.7 | 27 | 35 | 4G | 52 | Reflective Short |
| 62 | ADG936 | SPxT | CMOS, Dual SPDT | 0 | 2G | 0.9 | 36 | - | 1G | 32 | Absorptive, Reflective |
| 63 | ADG904 | SPxT | CMOS, SP4T | 0 | 2G | 1.1 | 37 | - | 1G | 31 | Absorptive, Reflective |
| 64 | ADG919 | SPxT | CMOS, SPDT | 0 | 2G | 0.8 | 43 | - | 1G | 36 | Reflective |
| 65 | ADG918 | SPxT | CMOS, SPDT | 0 | 2G | 0.8 | 43 | - | 1G | 36 | Absorptive |
| 66 | ADG902 | SPxT | CMOS, SPST | 0 | 2.5G | 0.8 | 20 | - | 1G | 36 | Reflective |
| 67 | ADG901 | SPxT | CMOS, SPST | 0 | 2.5G | 0.8 | 40 | - | 1G | 36 | Absorptive, Reflective |