SPDT T/R

SPDT T/R

  Hold Shift Key for secondary sorting
SortOrderPart#RF Switch ConfigFreq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Insertion Loss (typ)
(dB)
Off Isolation (typ)
(dB)
IP-0.1 dB (typ)
(dBm)
IIP3(typ)
(dBm)
Input Power (max)
(dBm)
Specs at Freq
(Hz)
Absorptive/ReflectiveConfig/Programming InterfaceSpecial Features
1HMC574A SPxT 0 3G 0.3 28- 63 39 2G Reflective Short Positive Voltage SPDT T/R
2HMC544A SPxT 0G 4G 0.4 16 37 60 39 2G Reflective Open Positive Voltage SPDT T/R
3HMC595A SPxT 0 3G 0.3 26 37 64 39 2G Reflective Short Positive Voltage SPDT T/R
4HMC784A SPxT 0 4G 0.6 30 37 62 39 2G Reflective Short Positive Voltage SPDT T/R
5HMC784 SPxT 0 4G 0.6 30 37 62 39 2G Reflective Short Positive Voltage SPDT T/R
6HMC646 SPxT 0.1G 2.1G 0.8 30 46 74 44 1.6G Reflective Positive Voltage Fail Safe, SPDT T/R
7HMC546LP2E SPxT 0.2G 2.7G 0.4 27 41 64 40 2G Reflective Positive Voltage Fail Safe, SPDT T/R
8HMC536LP2 SPxT 0 6G 0.7 27 33 52 35 4G Reflective Short Positive Voltage SPDT T/R
9HMC546MS8G SPxT 0.2G 2.2G 0.4 30 40 67 40 2G Reflective Positive Voltage Fail Safe, SPDT T/R
10HMC536MS8G SPxT 0 6G 0.6 27 34 52 35 4G Reflective Short Positive Voltage SPDT T/R