SPDT T/R

Analog Devices provides a range of low cost split path, double throw (SPDT) switches for use in transmit-receive applications that require very low distortion at high incident power levels. Our devices can control from dc to 4 GHz and they are well suited to cellular infrastructure.

Applications:

• Cellular infrastructure
• Private mobile radio handsets
• WLAN, WiMAX, and WiBro
• Automotive telematics
• Test equipment
Product Selection Table

SPDT T/R

  Hold Shift Key for secondary sorting
SortOrderPart#RF Switch ConfigFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Insertion Loss
(typ)
(dB)
Off Isolation
(typ)
(dB)
IP-0.1 dB
(typ)
(dBm)
IIP3
(typ)
(dBm)
Input Power
(max)
(dBm)
Specified at Freq
(Hz)
Absorptive/ReflectiveInterfaceSpecial Features
1HMC784A SPxT 0 4G 0.6 30 37 62 39 2G Reflective Short Positive Voltage SPDT T/R
2HMC574A SPxT 0 3G 0.3 28- 63 39 2G Reflective Short Positive Voltage SPDT T/R
3HMC545A SPxT 0G 3G 0.3 31 27 51 34 2G Reflective Short Positive Voltage SPDT
4HMC544A SPxT 0G 4G 0.4 16 37 60 39 2G Reflective Open Positive Voltage SPDT T/R
5HMC595A SPxT 0 3G 0.3 26 37 64 39 2G Reflective Short Positive Voltage SPDT T/R
6HMC646 SPxT 0.1G 2.1G 0.8 30 46 74 44 1.6G Reflective Positive Voltage Fail Safe, SPDT T/R
7HMC546MS8G SPxT 0.2G 2.2G 0.4 30 40 67 40 2G Reflective Positive Voltage Fail Safe, SPDT T/R
8HMC546LP2E SPxT 0.2G 2.7G 0.4 27 41 64 40 2G Reflective Positive Voltage Fail Safe, SPDT T/R
9HMC536MS8G SPxT 0 6G 0.6 27 34 52 35 4G Reflective Short Positive Voltage SPDT T/R
10HMC536LP2 SPxT 0 6G 0.7 27 33 52 35 4G Reflective Short Positive Voltage SPDT T/R