Sub-Harmonic Mixers

Sub-Harmonic Mixers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Response LO (min)
(Hz)
Freq Response LO (max)
(Hz)
Freq Response IF (min)
(Hz)
Freq Response IF (max)
(Hz)
Conversion Gain (dB)
(dB)
IP3 Input (typ)
(dBm)
LO/RF Isolation (typ)
(dB)
LO/IF Isolation (typ)
(dB)
IP1dB (typ)
(dBm)
LO Drive Nominal
(dBm)
1HMC1093 37G 46.5G 8.5G 11G 0 7.5M -11 26 15 18 18 -1
2HMC1058 71G 86G 29G 43G 0 12G -11 6 28 20 0 9
3HMC1057 71G 86G 29G 43G 0 12G -12 13 50 30 0 13
4HMC798A 24G 34G 12G 17.75G 0 4G -10 22--- 4
5HMC798 24G 34G 12G 17.75G 0 4G -10 22--- 4
6HMC404 26G 33G 13G 16.5G 0 3G -11 16 35 35 6 2
7HMC339 33G 42G 16.5G 21G 0 3G -10 10 37 40 0 2
8HMC338-Die 26G 33G 13G 16.5G 0 2.5G -9 11-- 2 -5
9HMC337 17G 25G 9G 12G 0 3G -9 10 27 47 0 -5
10HMC265-Die 20G 32G 10G 16G 0.7G 3G -3 10-- 2 -4
11HMC264-Die 20G 32G 12G 16G 0 6G -10 13-- 6 0
12HMC338LC3B 24G 34G 12G 16.5G 0 3G -11 13 33 50 5 -5
13HMC265LM3 20G 32G 10G 16G 700M 3G 3 10 28 47 2 -4
14HMC264LM3 20G 30G 10G 15G 0 4G -9 12 30 40 3 -4
15HMC264LC3B 21G 31G 10.5G 15.5G 0 6G -9 12 35 40 4 -4