Sub-Harmonic Mixers

Subharmonic mixers are composed of a passive mixer with a subharmonically pumped (×2) local oscillator. These mixers allow designers to use low LO frequency, which eases the need to generate a high frequency LO signal. For high frequency application design, Analog Devices subharmonic mixers offer a simpler alternative to traditional mixers with no LO multiplier.
Product Selection Table

Sub-Harmonic Mixers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq Response LO
(min)
(Hz)
Freq Response LO
(max)
(Hz)
Freq Response IF
(min)
(Hz)
Freq Response IF
(max)
(Hz)
Conversion Gain
(dB)
IIP3
(typ)
(dBm)
LO/RF Isolation
(typ)
(dB)
LO/IF Isolation
(typ)
(dB)
IP1dB
(typ)
(dBm)
LO Drive Nominal
(dBm)
1HMC798A 24G 34G 12G 18G 0 4G -10 23 31 26.5 14 4
2HMC1093 37G 46.5G 8.5G 11G 0 7.5M -11 26 15 18 18 -1
3HMC1058 71G 86G 29G 43G 0 12G -11 6 28 20 0 9
4HMC1057 71G 86G 29G 43G 0 12G -12 13 50 30 0 13
5HMC404 26G 33G 13G 16.5G 0 3G -11 16 35 35 6 2
6HMC339 33G 42G 16.5G 21G 0 3G -10 10 37 40 0 2
7HMC338LC3B 24G 34G 12G 16.5G 0 3G -11 13 33 50 5 -5
8HMC338-Die 26G 33G 13G 16.5G 0 2.5G -9 11-- 2 -5
9HMC337 17G 25G 9G 12G 0 3G -9 10 27 47 0 -5
10HMC265LM3 20G 32G 10G 16G 700M 3G 3 10 28 47 2 -4
11HMC265-Die 20G 32G 10G 16G 0.7G 3G -3 10-- 2 -4
12HMC264LM3 20G 30G 10G 15G 0 4G -9 12 30 40 3 -4
13HMC264LC3B 21G 31G 10.5G 15.5G 0 6G -9 12 35 40 4 -4
14HMC264-Die 20G 32G 12G 16G 0 6G -10 13-- 6 0