RF Mixers w/ Integrated LOs

RF Mixers w/ Integrated LOsClick to see all in Parametric search

RF Mixers with Integrated LO

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Response LO (min)
(Hz)
Freq Response LO (max)
(Hz)
Freq Response IF (min)
(Hz)
Freq Response IF (max)
(Hz)
Conversion Gain (dB)
(dB)
Phase Noise @ 10k
(dBc/Hz)
Phase Noise @ 1M
(dBc/Hz)
IP3 Input (typ)
(dBm)
NF (typ)
(dB)
Vsupply TypicalIsupply Typical- mA
1HMC1190A 700M 3.8G 50M 4G 50M 350M 8.9 -118 -139 27 9 3.3 V, 5 V-
2ADRF6614 700M 3G 200M 2.7G 20M 500M 9-- 28 10.7 3.6 V, 5 V 260
3ADRF6658 690M 3.8G 690M 4.1G 10M 520M 26.5-- 29 13 3.3 V Selectable 260 to 440
4ADRF6612 700M 3G 200M 2.7G 40M 500M 9 -80 -138 28 10.7 3.6 V, 5 V 260
5ADRF6620 700M 2.7G 350M 6G 0 500M -3-- 40 17--
6ADRF6604 1.2G 3.6G 2.5G 2.9G 0 500M -1 -87 -126 27 14 5 V 135 to 276
7ADRF6655 100M 2.5G 1.05G 2.3G 10M 2.2G 0 -83 -136 29 12 5 V 260 to 285
8ADRF6603 1.1G 3.2G 2.1G 2.6G 0 500M -1 -88 -128 29.3 13 5 V 235 to 261
9ADRF6601 300M 2.5G 750M 1.16G 0 500M 0 -99 -135 30.9 12 5 V 253 to 281
10ADRF6602 1G 3.1G 1.55G 2.15G 0 500M 0 -92 -128 29.5 12 5 V 235 to 263