RF Mixers with Integrated LO

Analog Devices RF mixers/multipliers include both active and passive, as well as broadband and narrowband, products. These devices promise high performance and flexibility to help designers achieve their target specifications, reduce design time, and optimize costs. With leading specifications including speed, dynamic range, noise figure under blocking, SFDR, and ESD performance, ADI RF mixers and multipliers help to raise the bar within RF systems.

Product Selection Table

RF Mixers with Integrated LO

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Response LO (min)
(Hz)
Freq Response LO (max)
(Hz)
Freq Response IF (min)
(Hz)
Freq Response IF (max)
(Hz)
Conversion Gain
(dB)
Phase Noise @ 10k
(dBc/Hz)
Phase Noise @ 1M
(dBc/Hz)
IIP3 (typ)
(dBm)
NF (typ)
(dB)
Vs (typ)Is - mA (typ)
1HMC1190A 700M 3.8G 50M 4G 50M 350M 8.9 -118 -139 27 9 3.3 V, 5 V-
2ADRF6614 700M 3G 250M 2.85G 40M 500M 9-- 30 11.3 3.6 V, 5 V 260
3ADRF6658 690M 3.8G 690M 4.1G 10M 520M 26.5-- 29 13 3.3 V Selectable 260 to 440
4ADRF6612 700M 3G 200M 2.7G 40M 500M 9 -80 -138 28 10.7 3.6 V, 5 V 260
5ADRF6620 700M 2.7G 350M 6G 0 500M -3-- 40 17--
6ADRF6604 1.2G 3.6G 2.5G 2.9G 0 500M -1 -87 -126 27 14 5 V 135 to 276
7ADRF6655 100M 2.5G 1.05G 2.3G 10M 2.2G 0 -83 -136 29 12 5 V 260 to 285
8ADRF6603 1.1G 3.2G 2.1G 2.6G 0 500M -1 -88 -128 29.3 13 5 V 235 to 261
9ADRF6601 300M 2.5G 750M 1.16G 0 500M 0 -99 -135 30.9 12 5 V 253 to 281
10ADRF6602 1G 3.1G 1.55G 2.15G 0 500M 0 -92 -128 29.5 12 5 V 235 to 263