I/Q Upconverters/Transmitters

I/Q Upconverters/TransmittersClick to see all in Parametric search

I/Q Upconverters/Transmitters

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Response LO (min)
(Hz)
Freq Response LO (max)
(Hz)
Freq Response IF (min)
(Hz)
Freq Response IF (max)
(Hz)
Conversion Gain (dB)
(dB)
OIP3 (typ)
(dBm)
Sideband Suppression (typ)
(dBc)
LO Drive Nominal
(dBm)
Vsupply TypicalIsupply Typical- mA
1HMC7912 21G 24G 8.5G 14G 0 3.5G 14 32 18 4 5 V 320
2HMC7911 17G 20G 7.1G 11.6G 0 3.5G 18 33 30 4 5 V 320
3ADRF6780 5.9G 23.6G 5.4G 14G 0 3.5G 13 26 25 0 3.3 V, 5 V 160, 400
4HMC6505A 5.6G 8.6G 5.6G 11.6G 0 3.5G 13 35 24 2 3.5 V 160
5HMC815B 21G 27G 10.5G 14.5G 0 3.75G 12 27 22 4 4.5 V 350
6HMC8119 81G 86G 11.83G 14.33G 0 10G 10- 22 2 1.5 V, 4 V 175, 80
7HMC8118 71G 76G 11.83G 14.33G 0 10G 11- 22 2 1.5 V, 4 V 175, 80
8HMC6787A 37G 40G 16.5G 22G 0 4G 10 26 17 4 3 V 350
9HMC6146B 40G 44G 18G 22G 0 4G 11 28 18 4 3 V 350
10HMC819 17.7G 23.6G----------
11HMC709 11G 17G----------