I/Q Downconverters/Receivers

I/Q Downconverters/ReceiversClick to see all in Parametric search

I/Q Downconverters/Receivers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Response LO (min)
(Hz)
Freq Response LO (max)
(Hz)
Freq Response IF (min)
(Hz)
Freq Response IF (max)
(Hz)
Conversion Gain (dB)
(dB)
IP3 Input (typ)
(dBm)
Image Rejection (typ)
(dBc)
NF (typ)
(dB)
LO Drive Nominal
(dBm)
Vsupply TypicalIsupply Typical- mA
1HMC7587 81G 86G 11.83G 14.33G 0 10G 10 -2 30 6 2 1.5 V, 3 V, 4 V 175, 50, 80
2HMC7586 71G 76G 11.83G 14.33G 0 10G 12.5 -1 28 5 2 1.5 V, 3 V, 4 V 175, 50, 80
3HMC951B 5.6G 600M 5.6G 8.6G 0 3.5G 13 1 24 2 2 3.5 V 160
4ADF5904 24G 24.25G 24G 24.25G-- 22 0- 10 -5--
5HMC1113 10G 16G 10G 16G 0 3.5G 12 1 25 2 6 3 V, 4 V 160
6HMC1065 27G 34G 11.5G 19G 0 4G 12 -2 17 3 2 3 V 240
7HMC6147A 37G 44G 16.5G 22G 0 4G 13 2 25 4 3 3 V 225
8HMC977 20G 28G 8.3G 15.7G 0 3.5M 14 2 21 3 6 3.5 V 170
9HMC967 21G 24G 8.8G 13.5G 0 3.5G 15 1 25 3 6 3.5 V 170
10HMC966 17G 20G 7.5G 11.75G 0 3.5G 14 0 40 3 6 3.5 V 160
11HMC904 17G 24G 7.5G 12.3G 0 3.5G 12 0 32 3 4 3.5 V 160
12HMC572-Die 24G 28G-- 0G 3.5G 8 5 20----
13HMC570-Die 17G 21G-- 0G 3.5G 10 3 17----
14HMC572LC5 24G 28G-- 0 3.5G 8 6 18 3.5 4--
15HMC570LC5 17G 21G 7G 12G 0 3.5G 10 2 17 3 4 3.5 V 125