I/Q and Image Reject Mixers

I/Q and Image Reject MixersClick to see all in Parametric search

I/Q and Image Rejects Mixers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Response LO (min)
(Hz)
Freq Response LO (max)
(Hz)
Freq Response IF (min)
(Hz)
Freq Response IF (max)
(Hz)
Conversion Gain (dB)
(dB)
IP3 Input (typ)
(dBm)
Image Rejection (typ)
(dBc)
LO/RF Isolation (typ)
(dB)
LO/IF Isolation (typ)
(dB)
P-1dB Input (typ)
(dBm)
LO Drive Nominal
(dBm)
1HMC524A 22G 32G-- 0G 3.5G -10.5 20 23 40 18- 17
2HMC520A 6G 10G-- 0G 3.5G -7 22 30 47 21- 15
3HMC8191 6G 26G 6G 26G 0 5G -9 20 25 42 41 12 18
4HMC1063 24G 28G 24G 28G 0 3G -9.5 17 21 38 40 8 10
5HMC1056 8G 12G 8G 12G 0 4G -8 18 21 40 37 9 10
6HMC-MDB218 54G 64G 27G 32G 0 3G -12.5 7 30 30 30 -2 10
7HMC-MDB172 19G 33G 19G 33G 0 5G -8 17 25 35 23 8 16
8HMC-MDB171 35G 45G 35G 45G 0 5G -12.5 17 25 35 20 8 16
9HMC525ALC4 4G 8.5G-- 0 3.5G -8 23--- 14-
10HMC521A 8.5G 13.5G-- 0 3.5G -8 23--- 14-