I/Q and Image Reject Mixers

In-phase quadrature (I/Q) mixers and image reject mixers (IRM) offer a robust frequency mixing solution for applications that require high image rejection or sideband suppression. These mixers can be used as an upconverter or downcoverter. I/Q or IRM mixers use two double-balanced mixers with a 90° hybrid. The inherent architecture of I/Q mixers eliminates the resulting product due to image frequency during downconversion and allows the selection of desired sideband during upconversion.
Product Selection Table

I/Q and Image Reject Mixers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq Response LO
(min)
(Hz)
Freq Response LO
(max)
(Hz)
Freq Response IF
(min)
(Hz)
Freq Response IF
(max)
(Hz)
Conversion Gain
(dB)
IIP3
(typ)
(dBm)
Price (100-499)
($ US)
1HMC524A 22G 32G 22G 32G 0G 4.5G -9 18 $25.67 (HMC524ALC3B)
2HMC521A 8.5G 13.5G 8.5G 13.5G 0 3.5G -9 16 $21.77 (HMC521ALC4)
3HMC525ALC4 4G 8.5G 4G 8.5G 0 3.5G -8 20 $24.09 (HMC525ALC4)
4HMC8193 2.5G 8.5G 2.5G 8.5G 0 4G 9 20 $35.53 (HMC8193LC4)
5HMC8191 6G 26.5G 6G 26.5G 0 5G -9 23 $66.34 (HMC8191LC4)
6HMC520A 6G 10G 6G 10G 0G 3.5G -8 19 $22.24 (HMC520ALC4)
7HMC1063 24G 28G 24G 28G 0 3G -9.5 17 $11.31 (HMC1063LP3E)
8HMC1056 8G 12G 8G 12G 0 4G -8 18 $19.04 (HMC1056LP4BE)
9HMC-MDB218 54G 64G 27G 32G 0 3G -12.5 7 $46.00 (HMC-MDB218)
10HMC-MDB172 19G 33G 19G 33G 0 5G -8 17 $33.06 (HMC-MDB172)
11HMC-MDB171 35G 45G 35G 45G 0 5G -12.5 17 $40.27 (HMC-MDB171)