I/Q Modulators with Integrated LO

I/Q Modulators with Integrated LOClick to see all in Parametric search

I/Q Modulators with Integrated LO

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
PN Closed-Loop at 10kHz Offset (typ)
(dBc/Hz)
PN Closed-Loop at 1 MHz offset (typ)
(dBc/Hz)
LO Spurs (typ)
(dBm)
Sideband Suppression (typ)
(dBc)
Vnoise Spectral Density (typ)
(dBm/rtHz)
P-1dB output (typ)
(dBm)
IP3 Output (typ)
(dBm)
Freq BB 3 dB BW (typ)
(Hz)
Vsupply TypicalUS Price 1000 to 4999
($ US)
1ADRF6720-27 I/Q Mod w/LO, I/Q Modulators 400M 3G -92.4 -136.8 -44 -40.8 -159.5 10.8 31.1 1G 3.3 $7.95
2ADRF6720Reference Circuit Available I/Q Mod w/LO 700M 3G -91.5 -136.8 -40 -38 -157 12.7 35.7 1G 3.3-
3HMC1197 I/Q Mod w/LO 100M 4G -110 -134.5 -40 -45 -160 11 30 600M 3.3, 5 $14.95
4ADRF6755 I/Q Mod w/LO, I/Q Modulators 300M 2.31G -93 -133 -45 -45 -162 8 21 600M 5 $7.99
5ADRF6704 I/Q Mod w/LO 2.05G 3G -92.3 -125.2 -41 -37.7 -158.3 12.1 27.2 750M 5 $7.00
6ADRF6701 I/Q Mod w/LO, I/Q Modulators 400M 1.25G -113 -135 -45 -40 -159.7 11.2 31.7 750M 5 $7.00
7ADRF6703 I/Q Mod w/LO 1.55G 2.65G -98.8 -129.2 -40 -44 -159.7 13.5 32.7 750M 5 $7.00
8ADRF6702Reference Circuit Available I/Q Mod w/LO 1.2G 2.4G -110.8 -124.6 -40 -53.9 -159.6 13.6 30.1 750M 5 $7.00
9ADRF6750 I/Q Mod w/LO, I/Q Modulators 950M 1.575G -93 -133 -45 -45 -162 8.5 23 600M 5 $7.24