IQ Modulators with Integrated LO

IQ Modulators with Integrated LOClick to see all in Parametric search

Modulators w/ LO

  Hold Shift Key for secondary sorting
SortOrderPart#Min RF Frequency (MHz)
(Hz)
Max RF Frequency (MHz)
(Hz)
Baseband Input BW (MHz)
(Hz)
Sideband Suppress (dBc)
(dBc)
Noise Floor (dBm/Hz)Voltage Supply (V)Supply Current
(A)
IIP3 (typ)
(dBm)
OP1dB (typ)
(dBm)
Carrier Suppression (typ)
(dBm)
1ADRF6720-27 400M 3G 1G -40.8 -159.5 3.15 to 3.45 425m 31.1 10.8 -44.3
2ADRF6720Reference Circuit Available 700M 3G 1G -37.6 -157.9- 420m- 12.7 -40.3
3ADRF6755 300M 2310M 600M -45 -162 4.75 to 5.25 350m 20.5 8 -45
4ADRF6704 2050M 3000M 750M -37.7 -158.3 4.75 to 5.25 226m 27.2 12.1 -40.6
5ADRF6701 400M 1250M 750M -40 159.4 4.75 to 5.25 240m- 11.2 -45
6ADRF6703 1550M 2650M 750M -44 -159.7 4.75 to 5.25 240m 32.7 13.5 -40
7ADRF6702Reference Circuit Available 1200M 2400M 750M -53.9 -159.6 4.75 to 5.25 240m 30.1 13.6 -40.6
8ADRF6750 950M 1575M 600M -45 -162 4.75 to 5.25 310m 23 8.5 -45