I/Q Demodulators with Integrated LO

Analog Devices I/Q modulators and demodulators operate at frequencies up to microwave and feature a combination of high performance, broadband operating frequency, and flexibility.
Product Selection Table

IQ Demodulators with Integrated LO

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
PN Closed-Loop at 10kHz Offset
(typ)
(dBc/Hz)
PN Closed-Loop at 1 MHz offset
(typ)
(dBc/Hz)
Amplitude Error
(dB)
Phase Error
(typ)
(Deg)
NF
(typ)
(dB)
IP1dB
(typ)
(dBm)
IIP3
(typ)
(dBm)
Freq BB 3 dB BW
(typ)
(Hz)
VsIs - mAUS Price 1000 to 4999
($ US)
1ADRF6821 450M 2.8G -97 -138-- 15-- 1G 3.3- $15.58 (ADRF6821ACPZ)
2ADRF6820 695M 2.7G -94.7 -141.5 0.1 0.5 20 14.5 37 1.4G 3.3, 5 310, 83 $12.98 (ADRF6820ACPZ-R7)
3ADRF6807 700M 1.05G -107 -137 0.1 0.5 13.1 12.8 26.7 170M 3, 5 227, 86 $9.98 (ADRF6807ACPZ-R7)
4ADRF6702Reference Circuit Available 1.2G 2.4G -110.8 -124.6 0.1 1-- 30.1 750M 5- $7.00 (ADRF6702ACPZ-R7)
5ADRF6801Reference Circuit Available 750M 1.15G -88.3 -138.6 0.05 0.3 14.3 12.5 25 275M 5 262 $9.98 (ADRF6801ACPZ-R7)
6ADRF6850 100M 1G -98 -136 0.1 0.5 11 12 22.5 300M 3 350 $9.98 (ADRF6850BCPZ)
7ADRF6806 50M 525M-- 0.1 0.5 12.2 12.2 28.5 170M 3, 5 270, 86 $9.98 (ADRF6806ACPZ-R7)
8ADL5382 700M 2.7G-- 0.05 0.2 15.6 14.4 30.5 370M 5 220 $5.28 (ADL5382ACPZ-WP)
9ADL5385Reference Circuit Available 300M 2.2G-- 0.03 0.33-- 26 500M 5 215 $5.04 (ADL5385ACPZ-R7)