Phase Frequency Detectors

Analog Devices phase frequency detectors offer high performance and ultralow phase noise in a low cost, compact package. Our devices can significantly improve frequency lock time, and include automatic and configurable lock detect indicators.

Applications:

• Point-to-point radios
• Satellite communications
• Military
• SONET clock generation
Product Selection Table

Phase Frequency Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Power
(min)
(dBm)
Input Power
(max)
(dBm)
Phase Noise @ 10k
(dBc/Hz)
VsIs - mAPrice (100-499)
($ US)
1HMC3716 Phase Frequency Detectors 10M 1.3G -10 5 -153 5 V 115 $29.84 (HMC3716LP4E)
2HMC984 Phase Frequency Detectors 0 350M 3 12- 3, 5 V 27, 97 $10.90 (HMC984LP4E)
3HMC439 Phase Frequency Detectors 10M 1.3G -10 10 -153 5 V 96 $29.84 (HMC439QS16GETR)