Frequency Multipliers

Frequency Multipliers

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Output MultiplierInput Power (min)
(dBm)
Input Power (max)
(dBm)
Output PowerPhase Noise @ 100k
(dBc/Hz)
1Fo Isolation (typ)
(dB)
4Fo Isolation (typ)
(dB)
Output Frequency (max)
(Hz)
Output Frequency (min)
(Hz)
1HMC1110 Frequency Multipliers 11.83G 14.33G 6 3 6 13 dBm--- 86G 71G
2HMC1096 Frequency Multipliers 1.9G 2.8G 2 0- 12 dBm -142-- 5.6G 3.8G
3HMC1105 Frequency Multipliers 20G 40G 2 11 15-- 41 46 80G 40G
4hmc204c8 Frequency Multipliers 4G 8G 2---- 41 40--
5HMC695 Frequency Multipliers 2.85G 3.3G 4 -15 5 7 dBm -140 25- 13.2G 11.4G
6HMC187A Frequency Multipliers 0.85G 2G 2 10 20-- 45 40 4G 1.7G
7HMC942 Frequency Multipliers 12G 15.5G 2 4 6 17 dBm- 20 20 31G 25G
8HMC814-Die Frequency Multipliers 13G 24.6G 2 0 6 17 dBm -136 25---
9HMC189A Frequency Multipliers 2G 4G 2 10 15-- 34 40 8G 4G
10HMC-XTB110 Frequency Multipliers 24G 30G 3 10 15---- 90G 70G
11HMC598 Frequency Multipliers 11G 23G 2 5 6 15 dBm- 25- 46G 22G
12HMC-XDB112 Frequency Multipliers 10G 15G 2 10 15-- 30- 30G 20G
13HMC561-Die Frequency Multipliers 8G 21G 2 0 6 17 dBm -139 15 15--
14HMC579 Frequency Multipliers 16G 23G 2 3 6 9 dBm -127 25- 46G 32G
15HMC578-Die Frequency Multipliers 24G 33G 2 0 6 17 dBm -132 22---
16HMC577 Frequency Multipliers 13.5G 15.5G 2 5 6 20 dBm -128 60- 31G 27G
17HMC576-Die Frequency Multipliers 18G 29G- -2 6 17 dBm -132 20---
18HMC575 Frequency Multipliers 3G 4.5G 2 3 6 17 dBm -140 15- 9G 6G
19HMC573 Frequency Multipliers 4G 11G 2 5 8 12 dBm -134 20 15 22G 8G
20HMC448-Die Frequency Multipliers 9.5G 12.5G 2 -4 6 11 dBm -135 15---
21HMC368 Frequency Multipliers 45G 8G 2 2 2 13 dBm -140 18 18 16G 9G
22HMC369 Frequency Multipliers 4.95G 6.35G 2 0 5 4 dBm -142 30 40 12.7G 9.9G
23HMC445 Frequency Multipliers 618.75M 687.5M 16 -15- 7 dBm -130-- 11G 9.9G
24HMC444 Frequency Multipliers 1.2375G 1.4G 8 -15 5 6 dBm -136 25 27 11.2G 9.9G
25HMC443 Frequency Multipliers 2.45G 2.8G 4 -15 5 4 dBm -142 25 30 11.2G 9.8G
26HMC370 Frequency Multipliers 3.6G 4.1G 4 -15 5 0 dBm -140 22 36 16.4G 14.4G
27HMC331 Frequency Multipliers 12G 18G- 11 15-- 50 60 36G 24G
28HMC188 Frequency Multipliers 1.25G 3G- 10 20-- 45 45 6G 2.5G
29HMC814LC3B Frequency Multipliers 6.5G 12.3G 2 4 6 17 dBm -136 25- 24.6G 13G
30HMC578LC3B Frequency Multipliers 12G 16.5G 2 3 6 17 dBm -132 20- 33G 23G
31HMC576LC3B Frequency Multipliers 9G 14.5G 2 3 6 17 dBm -132 20- 29G 18G
32HMC561LP3 Frequency Multipliers 4G 10.5G 2 0 6 14 dBm -139 15 20 21G 8G
33HMC448LC3B Frequency Multipliers 20G 25G 2 -4 6 11 dBm -135 15- 25G 20G
34hmc204ms8g Frequency Multipliers 4G 8G 2---- 45 45--