Frequency Multipliers

Analog Devices active and passive frequency multipliers enable designers to economically multiply lower frequencies to higher frequencies without creating measurable additive phase noise. This broad portfolio features a range of devices that can meet the size, volume, and cost needs for multiple applications, including:

• Fiber optics
• LMDS, VSAT, and point-to-point radios
• E-band and V-band communications
• Test and measurement equipment
• U-NII and HiperLAN
• Automotive and military radar
Product Selection Table

Frequency Multipliers

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionInput Frequency
(min)
(Hz)
Input Frequency
(max)
(Hz)
Freq Ouput MultiplierInput Power
(min)
(dBm)
Input Power
(max)
(dBm)
Output PowerPhase Noise @ 100k
(dBc/Hz)
Output Frequency
(min)
(Hz)
Output Frequency
(max)
(Hz)
Price (100-499)
($ US)
1HMC1110 Frequency Multipliers 11.83G 14.33G 6 3 6 13 dBm- 71G 86G $79.38 (HMC1110)
2HMC1096 Frequency Multipliers 1.9G 2.8G 2 0- 12 dBm -142 3.8G 5.6G $26.13 (HMC1096LP3E)
3HMC1105 Frequency Multipliers 20G 40G 2 11 15-- 40G 80G $84.92 (HMC1105)
4HMC695 Frequency Multipliers 2.85G 3.3G 4 -15 5 7 dBm -140 11.4G 13.2G $21.32 (HMC695LP4E)
5HMC942 Frequency Multipliers 12G 15.5G 2 4 6 17 dBm- 25G 31G $20.26 (HMC942LP4E)
6HMC814LC3B Frequency Multipliers 6.5G 12.3G 2 4 6 17 dBm -136 13G 24.6G $33.18 (HMC814LC3B)
7HMC814-Die Frequency Multipliers 6.5G 12.3G 2 0 6 17 dBm -136 13G 24.6G $31.38 (HMC814)
8HMC-XTB110 Frequency Multipliers 24G 30G 3 10 15-- 70G 90G $45.71 (HMC-XTB110)
9HMC598 Frequency Multipliers 11G 23G 2 5 6 15 dBm- 22G 46G $37.59 (HMC598)
10HMC-XDB112 Frequency Multipliers 10G 15G 2 10 15-- 20G 30G $33.63 (HMC-XDB112)
11HMC561LP3 Frequency Multipliers 4G 10.5G 2 0 6 14 dBm -139 8G 21G $32.76 (HMC561LP3E)
12HMC561-Die Frequency Multipliers 4G 10.5G 2 0 6 17 dBm -139 8G 21G $30.40 (HMC561)
13HMC579 Frequency Multipliers 16G 23G 2 3 6 9 dBm -127 32G 46G $43.44 (HMC579)
14HMC578LC3B Frequency Multipliers 11.5 16.5G 2 3 6 17 dBm -132 23G 33G $38.47 (HMC578LC3B)
15HMC578-Die Frequency Multipliers 12G 16.5G 2 0 6 17 dBm -132 24G 33G $35.74 (HMC578)
16HMC577 Frequency Multipliers 13.5G 15.5G 2 5 6 20 dBm -128 27G 31G $32.11 (HMC577LC4B)
17HMC576LC3B Frequency Multipliers 9G 14.5G 2 3 6 17 dBm -132 18G 29G $34.89 (HMC576LC3B)
18HMC576-Die Frequency Multipliers 9G 14.5G 2 -2 6 17 dBm -132 18G 29G $34.49 (HMC576)
19HMC575 Frequency Multipliers 3G 4.5G 2 3 6 17 dBm -140 6G 9G $26.94 (HMC575LP4E)
20HMC573 Frequency Multipliers 4G 11G 2 5 8 12 dBm -134 8G 22G $37.86 (HMC573LC3B)
21HMC448LC3B Frequency Multipliers 10G 12.5G 2 -4 6 11 dBm -135 20G 25G $39.26 (HMC448LC3B)
22HMC448-Die Frequency Multipliers 9.5G 12.5G 2 -4 6 11 dBm -135 19G 25G $46.11 (HMC448)
23HMC368 Frequency Multipliers 4.5G 8G 2 2 2 13 dBm -140 9G 16G $32.75 (HMC368LP4E)
24HMC369 Frequency Multipliers 4.95G 6.35G 2 0 5 4 dBm -142 9.9G 12.7G $12.29 (HMC369LP3E)
25HMC445 Frequency Multipliers 618.8M 687.5M 16 -15- 7 dBm -130 9.9G 11G $53.75 (HMC445LP4E)
26HMC444 Frequency Multipliers 1.238G 1.4G 8 -15 5 6 dBm -136 9.9G 11.2G $62.11 (HMC444LP4E)
27HMC443 Frequency Multipliers 2.45G 2.8G 4 -15 5 4 dBm -142 9.8G 11.2G $20.29 (HMC443LP4E)
28HMC370 Frequency Multipliers 3.6G 4.1G 4 -15 5 0 dBm -140 14.4G 16.4G $16.87 (HMC370LP4E)