Frequency Dividers, Multipliers, & Detectors

ADI's frequency dividers, frequency multipliers, and frequency detectors offer high performance, ultralow phase noise and fast frequency lock time options for frequency muliplication, division and detection to meet the demands of modern technology. Using these parts, designers can now economically design high frequency and low phase noise applications.

Frequency Dividers, Multipliers, & Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionVs
(typ)
(V)
Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Power
(min)
(dBm)
Input Power
(max)
(dBm)
1HMC862A Freq Dividers, Prescalers, and Counters 5 0.1G 24G -15 10
2HMC3716 Phase Frequency Detectors 5 10M 1.3G -10 5
3HMC1110 Frequency Multipliers 3 11.83G 14.33G 3 6
4HMC1096 Frequency Multipliers 5 1.9G 2.8G 0-
5HMC1105 Frequency Multipliers- 20G 40G 11 15
6HMC983 Freq Dividers, Prescalers, and Counters 5 0 7G -15 -30
7HMC984 Phase Frequency Detectors 5 0 350M 3 12
8HMC705 Freq Dividers, Prescalers, and Counters 5 100M 6.5G -15 10
9HMC695 Frequency Multipliers 5 2.85G 3.3G -15 5
10ADF5000 Freq Dividers, Prescalers, and Counters 3.3 4G 18G -10 10
11ADF5002 Freq Dividers, Prescalers, and Counters 3.3 4G 18G -10 10
12HMC942 Frequency Multipliers 4.5 12G 15.5G 4 6
13HMC905 Freq Dividers, Prescalers, and Counters 3.3 400M 6G 0 10
14HMC814LC3B Frequency Multipliers 5 6.5G 12.3G 4 6
15HMC814-Die Frequency Multipliers 5 13G 24.6G 0 6
16ADF5001Reference Circuit Available Freq Dividers, Prescalers, and Counters 3.3 4G 18G -10 10
17HMC794 Freq Dividers, Prescalers, and Counters 5 200M 2G -2 10
18HMC-XTB110 Frequency Multipliers- 24G 30G 10 15
19HMC598 Frequency Multipliers 5 11G 23G 5 6
20HMC-XDB112 Frequency Multipliers- 10G 15G 10 15
21HMC561LP3 Frequency Multipliers 5 4G 10.5G 0 6
22HMC561-Die Frequency Multipliers 5 8G 21G 0 6
23HMC579 Frequency Multipliers 5 16G 23G 3 6
24HMC578LC3B Frequency Multipliers 5 12G 16.5G 3 6
25HMC578-Die Frequency Multipliers 5 24G 33G 0 6
26HMC577 Frequency Multipliers 5 13.5G 15.5G 5 6
27HMC576LC3B Frequency Multipliers 5 9G 14.5G 3 6
28HMC576-Die Frequency Multipliers 5 18G 29G -2 6
29HMC575 Frequency Multipliers 5 3G 4.5G 3 6
30HMC573 Frequency Multipliers 5 4G 11G 5 8
31HMC447 Freq Dividers, Prescalers, and Counters 5 10G 26G -15 10
32HMC448LC3B Frequency Multipliers 5 10G 12.5G -4 6
33HMC448-Die Frequency Multipliers 5 9.5G 12.5G -4 6
34HMC368 Frequency Multipliers 5 4.5G 8G 2 2
35HMC494 Freq Dividers, Prescalers, and Counters 5 0 18G -20 10
36HMC493 Freq Dividers, Prescalers, and Counters 5 0 18G -20 10
37HMC492 Freq Dividers, Prescalers, and Counters 5 0 18G -20 10
38HMC369 Frequency Multipliers 5 4.95G 6.35G 0 5
39HMC445 Frequency Multipliers 5 618.75M 687.5M -15-
40HMC444 Frequency Multipliers 5 1.2375G 1.4G -15 5
41HMC443 Frequency Multipliers 5 2.45G 2.8G -15 5
42HMC439 Phase Frequency Detectors 5 10M 1.3G -10 10
43HMC438 Freq Dividers, Prescalers, and Counters 5 0 7G -15 10
44HMC437 Freq Dividers, Prescalers, and Counters 5 0 7G -12 12
45HMC434 Freq Dividers, Prescalers, and Counters 3 0 8G -10 12
46HMC433 Freq Dividers, Prescalers, and Counters 3 0 8G -12 12
47HMC432 Freq Dividers, Prescalers, and Counters 3 0 8G -12 12
48HMC370 Frequency Multipliers 5 3.6G 4.1G -15 5
49HMC394 Freq Dividers, Prescalers, and Counters 5 100M 2.2G -15 10
50HMC365S8G Freq Dividers, Prescalers, and Counters 5 0.2G 14G -10 3