Load Switches

Analog Devices load switches provide a highly integrated solution for switching voltage rails on in a controlled manner via an internal, high-side switch. This portfolio features overcurrent and overtemperature protection and supports currents up to 3 A. They provide a very low pass element RDSON to reduce power losses. The combination of the functionality and integration levels of ADI load switches make them extremely well-suited to inrush control applications for pluggable optical modules, line side pluggable interfaces protection, power plane switching, and power rail sequencing applications.
Product Selection Table

Load Switches

  Hold Shift Key for secondary sorting
SortOrderPart#Device ConfigVin RangeTemp RangeSwitch Ron
(typ)
(Ohms)
Enable On Time
(typ)
(s p-p)
Iswitch Continuous
(max)
(A)
Switch Logic 0 StateUS Price 1000 to 4999
($ US)
1ADP1290 High Side Pwr x 1 2.3 to 13.2 V -40 to 105°C 0.04 600µ 2 1 NO $0.88
2ADP1190A High Side Pwr x 1, SPST x 4 1.4 to 3.6 V -40 to 85°C---- $0.60
3ADP1196 High Side Pwr x 1 0 to 5.5 V -40 to 85°C 0.01 5.5m 3- $0.50
4ADP196Reference Circuit Available High Side Pwr x 1, SPST x 1 Vss to Vdd -40 to 85°C 0.01- 3 1 NC $0.50
5ADP1190 High Side Pwr x 1, SPST x 4 1.4 to 3.6 V -40 to 85°C 0.6 5m- 4 NO $0.60
6ADP199 High Side Pwr x 1 Vsupply -40 to 85°C 0.04- 0.5- $0.32
7ADP198 High Side Pwr x 1 Vsupply -40 to 85°C 0.04 10µ 1 1 NO $0.35
8ADP194 High Side Pwr x 1 1.1 to 3.6 V -40 to 85°C 0.055 1.5µ 0.5 1 NO $0.32
9ADP197 High Side Pwr x 1 Vsupply -40 to 85°C 0.012 1m 3 SPST/NO $0.46
10ADP195Reference Circuit Available High Side Pwr x 1 Vsupply -40 to 85°C 0.05 1.5µ 1.1- $0.35
11ADP191 High Side Pwr x 1 Vsupply -40 to 85°C 0.08 1.5µ 0.5- $0.32
12ADP190Reference Circuit Available- 1.2 to 3.6 V -40 to 85°C---- $0.33