MAX25087
PRODUCTIONQuad-Channel, Automotive Camera Power Protector ASIL D
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Small Solution
- Up to Four 1.2A Protection Switches
- 3V to 16V Input Supply
- 28V Short-to-Battery Isolation (VOUT – VIN)
- Adjustable Current Limit (100mA to 1.44A)
- Independent Limit per Channel
- Onboard 8-Bit ADC
- Parallel Multiple Channels for Higher Current
- Selectable I2C Addresses
- Small (3.5mm x 3.5mm), 16-Pin FC2QFN Package
- Precision
- ±5% Current-Limit Accuracy
- Selectable Soft-Start
- Selectable Soft-Shutdown
- 6μA Shutdown Current
- 120mV Drop at 600mA
- Designed for Safety Applications
- ASIL D Compliant
- Short to VBAT/GND/OPEN Diagnostics
- Differential Output Overvoltage Diagnostics
- Input UV/OV Diagnostics
- Voltage and Current Readings through I2C
- Autoretry on Fault
- AEC-Q100, -40°C to +125°C
The MAX25086–MAX25089 quad-channel, camera power protector ICs deliver up to 1.2A constant load current to each of their four output channels. Each output is individually protected from short-to-battery, short-toground, and overcurrent conditions. The ICs operate from a 3V to 16V camera supply with input UV/OV protection. The input-to-output voltage drop is only 120mV (typ) at 600mA.
The ICs provide an enable input and I2C interface to configure thresholds and read the diagnostic status of the device. The on-chip ADC enables reading of the current through each active channel as well as input and output voltages.
The MAX25086–MAX25089 includes overtemperature shutdown and overcurrent limiting on each output channel separately and provides unique fault diagnostics. All devices are designed to operate over the -40°C to +125°C ambient temperature range.
The MAX25087 and MAX25089 are ASIL D-compliant.
APPLICATIONS
- Power-over-Coax for Radar and Camera Modules
- Remote Load Protection
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25087AFEA/VY+ | 16L, FC2QFN 3.5X3.5X0.7 | ||
| MAX25087AFEB/VY+ | 16L, FC2QFN 3.5X3.5X0.7 |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX25087 yet. Have something to say?
Start a Discussion on EngineerZone®