Battery Chargers IC

Battery Charger IC

  Hold Shift Key for secondary sorting
SortOrderPart#Charger TypeCell-Type# Cells ChargedFinal-V-OptionsVin (min)
(V)
Vin (max)
(V)
Isupply (typ)
(A)
Accuracy Over Temperature
(%)
Operating Temp RangeSpecial FeaturesUS Price 1000 to 4999
($ US)
1ADP5091 Switcher Mode Charger Li-Ion 1 Adjustable 80 3.3 510n- -40 to 125°C Battery Charge Controller, Battery Monitor, Cold Start $2.49
2ADP5090Reference Circuit Available Switcher Mode Charger Li-Ion 1 Adjustable 80 3.3 320n- -40 to 125°C Battery Charge Controller, Battery Monitor, Cold Start $1.99
3AD8451 Linear--- -31 36 13.5m- -40 to 85°C Battery Charge Controller, Battery Monitor $5.40
4ADP5080 Switcher Mode Charger Li-Ion 6- 4 15 8m- -40 to 85°C Battery Charge Controller, Battery Monitor, Cold Start, UV Lockout $3.99
5AD8450 Linear Li-Ion-- -31 36 7m- -40 to 85°C Battery Monitor $6.95
6ADP5063 Linear Li-Ion 1 3.6 V 4 6.7 92m 1.7 -40 to 125°C Battery Charge Controller, Battery Monitor $1.29
7ADP5062 Linear Li-Ion 1 4.2 V (default) 4 6.7- 8- Battery Monitor $1.29
8ADP5065Reference Circuit Available Switcher Mode Charger Li-Ion 1 3.3 V 4 5.5 15m 5 -40 to 85°C Battery Charge Controller $1.39
9ADP2291 Linear Li-Ion 1 4.2 V 4.5 12 9m 1 -40 to 85°C Battery Charge Controller $1.37