MAX77885
RECOMMENDED FOR NEW DESIGNS21V, 3.5A/5.5A 1-Cell Li+ Battery Charger with USB Type-C/BC1.2 Detection
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- High-Efficiency Single-Cell Switching Charger
- Up to 5.5A Charging with MAX77885
- Up to 3.5A Charging with MAX77884
- +26V Absolute Maximum Input Voltage Rating
- 4.4V to 21V Input Operating Voltage Range
- Reverse Boost with Programmable Output Voltage Options from 4.3V to 12V
- Up to 18W with MAX77785
- Up to 12W with MAX77884
- Integrated Battery True-Disconnect FET
- RDSON = 7.7mΩ
- Programmable Discharge Current Limit up to 10A
- Shipping Mode and Low Battery Leakage Current
- 0.9MHz Switching Frequency with 1.5μH Inductor
- 1.3MHz Switching Frequency with 1μH Inductor
- Safety
- Battery Temperature Sensing and Charge Safety Timer
- JEITA Guideline Compliant
- Thermal Regulation and Thermal Shutdown
- System Voltage OVLO/UVLO
- Integrated CC Detection for USB Type-C (MAX77884/MAX77885)
- USB Switch with BC1.2 Detection
- Spread Spectrum for Noise-Sensitive Applications
- Charge Status Output for LED
- Push-Button Input for Exiting from Ship Mode
- Programmable Unplug Detection Output
- I2C Interface
- 3.03mm x 2.96mm Wafer-Level Package (WLP)
The MAX77884/MAX77885 is a high-performance, high-input 3.5/5.5A fast charger with Smart Power SelectorTM. The IC can operate as a reverse boost without an additional inductor, allowing the battery to share its power through the charging port, and offers programmable output voltage from 4.3V to 12V. The device features fully integrated low-loss power switches to provide a small solution size and high efficiency, even at high input voltage and high charging current. Its high switching frequency allows the use of a smaller-sized inductor. The IC features true load disconnection in reverse-boost mode and an adjustable output-current protection limit. The device is highly flexible and programmable through I2C configuration. Li-ion, Li-polymer, and LiFePO4 battery chemistries are supported. It can also provide fast, programmable, unplugged source detection for dynamic management of system load. To support a variety of legacy USB and proprietary adapters, the device also integrates BC1.2 detection using the D+ and D- pins.
The battery charger includes a Smart Power Selector to accommodate various battery sizes and system loads. The Smart Power Selector allows the system to start up gracefully when an input source is available, even when the battery is deeply discharged (dead battery) or missing. It can be configured so that the battery charging can automatically start when power is applied to the charger input.
APPLICATIONS
- Gaming Devices
- VR Applications
- mPOS
- Tablet PCs
Documentation
Data Sheet 1
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77885AEWJ+ | WLCSP | ||
| MAX77885AEWJ+T | WLCSP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX77885 yet. Have something to say?
Start a Discussion on EngineerZone®