MAX77928
RECOMMENDED FOR NEW DESIGNS10A 3:1/2:1/1:1 Switched-Capacitor Direct Charger for 1S Li-Ion Battery
Industry leading solution for 45W fast-charging 1S Li-Ion Battery
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 10A Bi-Directional Switched-Capacitor Converter
- Integrated Power Switches
- Dual-Phase Configuration, 180-Degree Interleaved
- 2.5V to 16.9V Input Operating Range
- 3:1/2:1/1:1 from VIN to VOUT for Battery Charging
- 1:3/1:2/1:1 from VOUT to VIN for OTG Mode
- 96.2% Efficiency at 4.4V, 9A Output with 3:1 Ratio and Total 8 x 22μF 0603 CFLY
- Programmable Switching Frequency from 200kHz to 1.5MHz
- 2-Channel Gate Drivers to Drive External MOSFET(s) or GaN FET(s) for OVP or Input Selection
- Integrated VB FET with 24V AMR and 40mΩ Switch
- Regulations
- Input Current Regulation
- Battery Voltage Regulation
- Thermal Regulation
- 12-Bit ADC
- VIN/PMID/VEXT1/VEXT2/VOUT/Battery Differential Voltage Measurement
- Input Current Measurement
- External Thermistor Voltage Measurement
- Die Temperature Measurement
- Protections
- VIN/VOUT/VEXT1/VEXT2 UVLO and OVLO
- Overcurrent Protection for Both Directions
- Flying Capacitor Short/Open Protection
- Battery (BATP – BATN) OVLO
- Output-to-Input Reverse Current Protection
- NTC Overtemperature Shutdown
- Die Temperature Alarms and Thermal Shutdown
- Watchdog Timer
- BST UVLO and PVDD UVLO
- Frequency Dithering
- Skip Mode and Audio Mode
- Chip Enable Input and VB FET Auto Mode Enable
- Frequency Synchronization for Parallel Operation
- I2C Interface
- 0.4mm Pitch, 11 x 8 WLP Package
The MAX77928 is a 10A bi-directional 3:1/2:1/1:1 switched-capacitor converter (SCC) Direct Charger for a 1S Li-ion battery.
For 1S charging configurations, the device can operate in forward mode as a step-down switched-capacitor converter with a 3:1 or 2:1 input-voltage-to-output-voltage conversion ratio. For OTG power configurations, it can operate in reverse mode as a step-up converter with a 1:3 or 1:2 voltage conversion ratio. For both directions, bypass mode (1:1 conversion ratio) is supported. These modes are I2C configurable.
The device integrates 2-channel gate drivers to drive external MOSFET(s) or GaN FET(s) for overvoltage protection or input selection.
The device can regulate the output voltage and input current. The regulation targets for these are I2C programmable.
Please see the Data Sheet for the full description.
APPLICATIONS
- Smartphones
- Tablets
- Single Cell Li-Ion Charger
- Portable Devices
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77928EWN+ | WLCSP | ||
| MAX77928EWN+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX77928 yet. Have something to say?
Start a Discussion on EngineerZone®