User Guide
Rev.
0
1
View All
Evaluation Software
Rev.
1.0
1
View All
Overview
Features and Benefits
- Evaluates the MAX77928 10A 3:1/2:1/1:1 Switched-Capacitor Direct Charger for a 1S Li-Ion Battery
- Demonstrates 10A Bi-Directional Switched-Capacitor Converter
- Demonstrates 3:1/2:1/1:1 from VIN to VOUT for Battery Charging
- Demonstrates 1:3/1:2/1:1 from VOUT to VIN for OTG Mode
- Demonstrates 2-Channel Gate Drivers to Drive External MOSFET(s) or GaN FET for OVP or Input Selection
- Demonstrates Integrated VB FET with 24V AMR and 40mΩ Switch
- Demonstrates 12bit ADC
- Demonstrates SYNC Operation
- Demonstrates Skip Mode and Audio Mode
- Demonstrates Frequency Dithering
- Fully Assembled and Tested
- On-Board I2C Serial Interface
- Windows 7 or Newer Compatible Software
Product Details
The MAX77928 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX77928, a bi-directional 3:1/2:1/1:1 switched-capacitor converter (SCC) direct charger for a 1S battery. The MAX77928 EV kit includes the IC evaluation board with an integrated I2C communication interface and a USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from ADI’s website at www.analog.com/products/MAX77928evkit. A Windows 7 or newer Windows operating system is required to use the EV kit software.
Applicable Parts
Documentation & Resources
-
MAX77928EVKIT User Guide: Evaluation Kit for MAX77928 (Rev. 0)1/20/2026PDF3MB
-
MAX77928EVKIT Gerber Files1/20/2026ZIP1M