Interface RS-485 and RS-422

Interface RS-485 and RS-422Click to see all in Parametric search

Interface RS-485 And RS-422

  Hold Shift Key for secondary sorting
SortOrderPart#Interface ProtocolData Rate (Max)
(bps)
Number-RxNumber-TxFull or Half Duplex OperationNumber of NodesDriver/Receiver EnableESD Protection
(V)
Fail SafeVsupply (min)
(V)
Vsupply (max)
(V)
1ADM4168E RS-485--- Half- Yes--- 5
2ADM489A RS-485 250k 1 1 Full 32 Yes- Open, Short 4.5 5.5
3ADM488A RS-485 250k 1 1 Full 32 No- Open, Short 4.5 5.5
4ADM1490E RS-485 16M 1 1 Full 32 No 8k Open, Short 4.75 5.25
5ADM1491E RS-422, RS-485 16M 1 1 Full 32 Yes 8k Open 4.75 5.25
6ADM487E RS-422, RS-485 250k 1 1 Half 128 Yes 15k Open 4.75 5.25
7ADM485E RS-422, RS-485 2.5M 1 1 Half 32 Yes 15k Open 4.75 5.25
8ADM1487E RS-422, RS-485 2.5M 1 1 Half 128 Yes 15k Open 4.75 5.25
9ADM3491E RS-422, RS-485 12M 1 1 Full 32 Yes 15k Open 3 3.6
10ADM3490E RS-422, RS-485 12M 1 1 Full 32 No 15k Open 3 3.6
11ADM3488E RS-422, RS-485 250k 1 1 Full 32 No 15k Open 3 3.6
12ADM3486E RS-422, RS-485 2.5M 1 1 Half 32 Yes 15k Open 3 3.6
13ADM3483E RS-422, RS-485 250k 1 1 Half 32 Yes 15k Open 3 3.6
14ADM3078E RS-422, RS-485 16M 1 1 Half 256 Yes 15k Idle, Open, Short 3 3.6
15ADM3077E RS-422, RS-485 16M 1 1 Full 256 No 15k Idle, Open, Short 3 3.6
16ADM3076E RS-422, RS-485 16M 1 1 Full 256 Yes 15k Idle, Open, Short 3 3.6
17ADM3075E RS-422, RS-485 500k 1 1 Half 256 Yes 15k Idle, Open, Short 3 3.6
18ADM3074E RS-422, RS-485 500k 1 1 Full 256 No 15k Idle, Open, Short 3 3.6
19ADM3073E RS-422, RS-485 500k 1 1 Half 256 Yes 15k Idle, Open, Short 3 3.6
20ADM3072E RS-422, RS-485 250k 1 1 Half 256 Yes 15k Idle, Open, Short 3 3.6
21ADM3071E RS-422, RS-485 250k 1 1 Full 256 No 15k Idle, Open, Short 3 3.6
22ADM3070E RS-422, RS-485 250k 1 1 Full 256 Yes 15k Idle, Open, Short 3 3.6
23ADM3493 RS-422, RS-485 250k 1 1 Half 256 Yes- Open 3 3.6
24ADM3490 RS-422, RS-485 10M 1 1 Full 32 No- Open 3 3.6
25ADM3488 RS-422, RS-485 250k 1 1 Full 32 No- Open 3 3.6
26ADM3485 RS-422, RS-485 10M 1 1 Half 32 Yes- Open 3 3.6
27ADM3483Reference Circuit Available RS-422, RS-485 250k 1 1 Half 32 Yes- Open 3 3.6
28ADM4857 RS-422, RS-485 10M 1 1 Full 256 No- Open, Short 4.75 5.25
29ADM4856 RS-422, RS-485 2.5M 1 1 Full 256 No- Open, Short 4.75 5.25
30ADM4855 RS-422, RS-485 500k 1 1 Full 256 No- Open, Short 4.75 5.25
31ADM4854 RS-422, RS-485 115k 1 1 Full 256 No- Open, Short 4.75 5.25
32ADM4853 RS-422, RS-485 10M 1 1 Half 256 Yes- Open, Short 4.75 5.25
33ADM4852 RS-422, RS-485 2.5M 1 1 Half 256 Yes- Open, Short 4.75 5.25
34ADM4851 RS-422, RS-485 500k 1 1 Half 256 Yes- Open, Short 4.75 5.25
35ADM4850 RS-422, RS-485 115k 1 1 Half 256 Yes- Open, Short 4.75 5.25
36ADM483 RS-422, RS-485 250k 1 1 Half 32 Yes- Open 4.75 5.25
37ADM1486 RS-422, RS-485 30M 1 1 Half 50 Yes- Open 4.75 5.25
38ADM3485EReference Circuit Available RS-422, RS-485 12M 1 1 Half 50 Yes 15k Open 3 3.6
39ADM3491 RS-422, RS-485 10M 1 1 Full 32 Yes- Open 3 3.6
40ADM489 RS-422, RS-485 250k 1 1 Full 32 Yes- Open 4.5 5.5
41ADM488 RS-422, RS-485 250k 1 1 Full 32 No- Open 4.5 5.5
42ADM483E RS-422, RS-485 250k 1 1 Half 32 Yes 15k Open 4.5 5.5
43ADM485 RS-422, RS-485 5M 1 1 Half 32 Yes- Open 4.75 5.25
44ADM1485 RS-422, RS-485 30M 1 1 Half 32 Yes- Open 4.75 5.25