RS-232 / RS-422 / RS-485 / RS-562

Analog Devices offers a wide range of RS-232, RS-422, RS-485, and RS-562 transceivers to suit applications for nonisolated interfaces, as well as digital isolation requirements using iCoupler® technology. The RS-232 specification allows for reliable data transmission from one transmitter to one receiver at data rates of up to 20 kbps over distances of up to 50 feet, or up to 1 Mbps over distances of up to 5 feet for more recent RS-232 transceiver chips. While similar to RS-232, the RS-562 standard differs by specifying a minimum driver output voltage of ±3.7 V to ease power supply requirements. The RS-485 specification meets the requirements for a truly multipoint communications network, while the RS-422 specification satisfies simplex multidrop standards.

RS-232 / RS-422 / RS-485 / RS-562

  Hold Shift Key for secondary sorting
SortOrderPart#Interface ProtocolData Rate
(max)
(bps)
Number RxNumber TxESD Protection
(V)
Fail SafeVs+
(min)
(V)
Vs+
(max)
(V)
Price (1000+)
($ US)
1LTC2879X PROFIBUS, RS-422, RS-485 20M 1 1 52k Open, Short, Terminated 3 5.5 $28.41 (LTC2879XMS8E#PBF)
2ADM3062E RS-485 500k 1 1 30k Idle, Open, Short 3 5.5 $1.07 (ADM3062EACPZ)
3ADM3061E RS-485 500k 1 1 30k Idle, Open, Short 3 5.5 $1.05 (ADM3061EARMZ)
4LTC1690 RS-422, RS-485 5M 1 1 15k Idle, Open, Short 5 6 $1.65 (LTC1690CN8#PBF)
5LTC2862A-2 RS-422, RS-485 250k 1 1 40k Idle, Open, Short 3 5.5 $2.35 (LTC2862ACDD-2#PBF)
6LTC2862A-1 RS-422, RS-485 20M 1 1 40k Idle, Open, Short 3 5.5 $2.35 (LTC2862ACDD-1#PBF)
7ADM3066E RS-485 50M 1 1 30k Idle, Open, Short 3 5.5 $1.23 (ADM3066EACPZ)
8ADM3095E RS-485 2.5M 1 1 30k Idle, Open, Short 3 5.5 $4.50 (ADM3095EARZ)
9ADM3065E RS-485 50M 1 1 30k Idle, Open, Short 3 5.5 $1.21 (ADM3065EARMZ)
10ADM2795E Isolated RS-485 2.5M---- 1.7 5.5 $5.95 (ADM2795EARWZ)
11LTC2877 PROFIBUS IEC 61158-2, RS-485 20M 1 1 52k Open, Shorted, Terminated 3 5.5 $2.73 (LTC2877CDD#PBF)
12LTC2876 PROFIBUS IEC 61158-2, RS-485 20M 1 1 52k Open, Shorted, Terminated 3 5.5 $2.48 (LTC2876CDD#PBF)
13LTM2885 PROFIBUS, RS-422, RS-485 20M 1 1 15k Idle, Open, Short 1.62 5.5 $11.98 (LTM2885CY#PBF)
14ADM4168E RS-422 30M-- 15k-- 5 $0.80 (ADM4168EBRUZ)
15ADM3252EReference Circuit Available Isolated RS-232 460k 2 2 15k- 3 5.5 $8.49 (ADM3252EABCZ)
16ADM2687E Isolated RS-422, Isolated RS-485 500k 1 1 15k Open, Short 3 5.5 $6.50 (ADM2687EBRIZ)
17ADM2682E Isolated RS-422, Isolated RS-485 16M 1 1 15k Open, Short 3 5.5 $7.50 (ADM2682EBRIZ)
18LTC2865 RS-422, RS-485 20k 1 1 15k Idle, Open, Short 3 5.5 $2.65 (LTC2865CDE#PBF)
19LTC2864-2 RS-422, RS-485 250k 1 1 15k Idle, Open, Short 3 5.5 $2.55 (LTC2864CS-2#PBF)
20LTC2864-1 RS-422, RS-485 20M 1 1 15k Idle, Open, Short 3 5.5 $2.55 (LTC2864CS-1#PBF)
21LTC2863-2 RS-422, RS-485 250k 1 1 15k Idle, Open, Short 3 5.5 $2.35 (LTC2863CDD-2#PBF)
22LTC2863-1 RS-422, RS-485 20M 1 1 15k Idle, Open, Short 3 5.5 $2.35 (LTC2863CDD-1#PBF)
23LTC2862-2 RS-422, RS-485 250k 1 1 15 Idle, Open, Short 1.62 5.5 $2.35 (LTC2862CDD-2#PBF)
24LTC2862-1 RS-422, RS-485 20M 1 1 15 Idle, Open, Short 1.62 5.5 $2.35 (LTC2862CDD-1#PBF)
25ADM2481 Isolated RS-422, Isolated RS-485 500k 1 1-- 3 5.5 $2.60 (ADM2481BRWZ)
26LTM2881-5 PROFIBUS, RS-422, RS-485 20M 1 1 15k Idle, Open, Short 1.62 5.5 $8.45 (LTM2881CV-5#PBF)
27LTM2881-3 PROFIBUS, RS-422, RS-485 20M 1 1 15k Idle, Open, Short 1.62 5.5 $8.45 (LTM2881CV-3#PBF)
28ADM489A RS-422, RS-485 250k 1 1 4k Open 4.5 5.5 $1.08 (ADM489ABRZ)
29ADM488A RS-422, RS-485 250k 1 1 4k Open 4.5 5.5 $0.93 (ADM488ABRZ)
30ADM2587EReference Circuit Available Isolated RS-422, Isolated RS-485 500k 1 1 15k- 3 5.5 $5.50 (ADM2587EBRWZ)
31ADM2582E Isolated RS-422, Isolated RS-485 16M 1 1-- 3 5.5 $6.50 (ADM2582EBRWZ)
32ADM1490E RS-422, RS-485 16M 1 1 8k Open 4.75 5.25 $1.18 (ADM1490EBRZ)
33LTM2882-5 RS-232 1M 2 2 10k- 1.62 5.5 $8.45 (LTM2882CV-5#PBF)
34LTM2882-3 RS-232 1M 2 2 10k- 1.62 5.5 $8.45 (LTM2882CV-3#PBF)
35ADM1491E RS-422, RS-485 16M 1 1 8k Open 4.75 5.25 $1.18 (ADM1491EBRZ)
36ADM3251E Isolated RS-232 460k 1 1-- 4.5 5.5 $2.99 (ADM3251EARWZ)
37ADM2487E Isolated RS-422, Isolated RS-485 500k 1 1-- 3 5.5 $3.75 (ADM2487EBRWZ)
38ADM2484E Isolated RS-422, Isolated RS-485 500k 1 1-- 3 5.5 $2.80 (ADM2484EBRWZ)
39ADM2482E Isolated RS-422, Isolated RS-485 16M 1 1-- 3 5.5 $4.00 (ADM2482EBRWZ)
40ADM2491E Isolated RS-422, Isolated RS-485 16M 1 1-- 3 5.5 $4.76 (ADM2491EBRWZ)
41ADM3101E RS-232 460k 1 1 15k- 3 5.5 $0.92 (ADM3101EACPZ-250R7)
42ADM487E RS-422, RS-485 250k 1 1 15k Open 4.75 5.25 $1.36 (ADM487EARZ)
43ADM485E RS-422, RS-485 2.5M 1 1 15k Open 4.75 5.25 $0.98 (ADM485EARZ)
44ADM3232E RS-232 460k 2 2 15k- 3 5.5 $0.95 (ADM3232EARNZ)
45ADM2485 Isolated RS-422, Isolated RS-485 16M 1 1-- 2.7 5.5 $4.20 (ADM2485BRWZ)
46ADM1487E RS-422, RS-485 2.5M 1 1 15k Open 4.75 5.25 $0.98 (ADM1487EARZ)
47ADM3491E RS-422, RS-485 12M 1 1 15k Open 3 3.6 $1.46 (ADM3491EARZ)
48ADM3490E RS-422, RS-485 12M 1 1 15k Open 3 3.6 $1.41 (ADM3490EARZ)
49ADM3488E RS-422, RS-485 250k 1 1 15k Open 3 3.6 $1.36 (ADM3488EARZ)
50ADM3486E RS-422, RS-485 2.5M 1 1 15k Open 3 3.6 $1.36 (ADM3486EARZ)