Isolated LVDS

Analog Devices low voltage differential signaling (LVDS) drop-in isolators offer designers robust, high speed differential signaling for point-to-point and multidrop applications. Extending iCoupler® chip scale transformer technology for ultrahigh speed data encoding, these LVDS isolators support up to a 600 Mbps data rate. In contrast to expensive fiber implementations, deserialized links over standard digital isolators or optocouplers, and design-intensive bespoke solutions using transformers or high voltage capacitors, ADI LVDS isolators offer the only comprehensive, high performance drop-in isolation at 600 Mbps.
Product Selection Table

Isolated LVDS

  Hold Shift Key for secondary sorting
SortOrderPart#Data Rate
(max)
(bps)
Prop Delay
(max)
(s)
# of ChannelsInputs Side IInputs Side 2Insulation Rating
(V rms)
CMTI
(min)
(V/us)
Vs+
(min)
(V)
Vs+
(max)
(V)
Temp RangeUS Price 1000 to 4999
($ US)
1ADN4652 600M 4.5n 2 1 1 5k 25k 2.375 3.6 -40 to 125°C $4.95 (ADN4652BRSZ)
2ADN4650 600M 4.5n 2 2 0 5k 25k 2.375 3.6 -40 to 125°C $4.95 (ADN4650BRSZ)
3ADN4651Reference Circuit Available 600M 4.5n 2 1 1 5k 25k 2.375 3.6 -40 to 125°C $4.95 (ADN4651BRSZ)