Sample Rate Converters

Sample Rate Converters

  Hold Shift Key for secondary sorting
SortOrderPart#RatiosResolution
(bits)
ADC Output Sample Rate (max)
(SPS)
THD+N @ 1 kHz (typ)
(dB)
DNR (typ)
(dB)
Isupply (typ)
(A)
Vsupply (min)
(V)
Vsupply (max)
(V)
Vsupply Core (typ)Automotive Recommended
1AD1895 7.75:1, 8:1 24 192k -110 125 43m 3.3 5 3.3 V Yes
2AD1896 7.75:1, 8:1 24 192k -120 139 43m 3.3 5 3.3 V-
3AD1893 1:2, 2:1 16 56k -94 96 30m 3 5--