MAX98089
PRODUCTIONLow-Power, Stereo Audio Codec with FlexSound Technology
High Integration Frees Up Board Space in Tablets and Netbooks
- Part Models
- 4
- 1ku List Price
- Starting From $2.99
Overview
- 5.6mW Power Comsumption (DAC to HP at 97dB DR)
- 101dB DR Stereo DAC (8kHz < fS < 96kHz)
- 93dB DR Stereo ADC (8kHz < fS < 96kHz)
- Stereo, Low-EMI Class D Amplifiers
- 1.7W/Channel(8Ω, VSPK_VDD = 5.0V)
- 2.9W/Channel(4Ω, VSPK_VDD = 5.0V)
- Efficient Class H Headphone Amplifier
- 3 Differential Microphone Inputs
- FlexSound Technology
- 5-Band Parametric EQ
- Automatic Level Control (ALC)
- Excursion Limiter
- Speaker Power Limiter
- Speaker Distortion Limiter
- Microphone Automatic Gain Control and Noise Gate
- Differential Receiver Amplifier/Stereo Line Outputs
- 2 Stereo, Single-Ended/Mono Differential Line Inputs
- Dual I2S/PCM/TDM Digital Audio Interfaces
- Asynchronous Digital Mixing
- Supports Master Clock Frequencies from 10MHz to 60MHz
- RF Immune Analog Inputs and Outputs
- Extensive Click-and-Pop Reduction Circuitry
- Available in 63-Bump WLP Package (3.80mm x 3.30mm, 0.4mm Pitch) and 56-Pin TQFN Package (7mm x 7mm x 0.75mm)
The MAX98089 is a full-featured audio codec whose high performance and low power consumption make it ideal for portable applications.
Class D speaker amplifiers provide efficient amplification for two speakers. Low radiated emissions enable completely filterless operation. Integrated bypass switches optionally connect an external amplifier to the transducer when the Class D amplifiers are disabled.
The IC features a stereo Class H headphone amplifier that utilizes a dual-mode charge pump to maximize efficiency while outputting a ground referenced signal that does not require output coupling capacitors.
The IC also features a mono differential amplifier that can also be configured as a stereo line output.
Two differential analog microphone inputs are available as well as support for two PDM digital microphones. Integrated switches allow for an additional microphone input as well as microphone signals to be routed out to external devices. Two flexible single-ended or differential line inputs may be connected to an FM radio or other sources.
Integrated FlexSound™ technology improves loudspeaker performance by optimizing the signal level and frequency response while limiting the maximum distortion and power at the output to prevent speaker damage. Automatic gain control (AGC) and a noise gate optimize the signal level of microphone input signals to make best use of the ADC dynamic range.
The device is fully specified over the −40°C to +85°C extended temperature range.
Applications
- Ideal for any product (e.g., tablets, netbooks, smartbooks) that uses a codec, but cannot afford to use higher cost HDI (high density) PCBs.
Documentation
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX98089ETN+ | LFCSP | ||
| MAX98089ETN+T | LFCSP | ||
| MAX98089EWY+ | Wafer-Level Package 7x9 Bump, Full Array | ||
| MAX98089EWY+T | Wafer-Level Package 7x9 Bump, Full Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX98089ETN+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.