MAX98088

Obsolete

Stereo Audio Codec with FlexSound Technology

Delivers All the Benefits of a Fully-Integrated Audio Codec with an Easy-to-Design Interface and Low Power Consumption

Viewing:

Overview

  • 5.6mW Power Comsumption (DAC to HP at 97dB DR)
  • 101dB DR Stereo DAC (8kHz < fS < 96kHz)
  • 93dB DR Stereo ADC (8kHz < fS < 96kHz)
  • Stereo Low EMI Class D Amplifiers
    • 950mW/Channel (8Ω, VSPKVDD_ = 4.2V)
  • Efficient Class H Headphone Amplifier
  • Differential Receiver Amplifier/Stereo Line Outputs
  • 2 Stereo Single-Ended/Mono Differential Line Inputs
  • 3 Differential Microphone Inputs
  • FlexSound Technology
    • 5-Band Parametric EQ
    • Automatic Level Control (ALC)
    • Excursion Limiter
    • Speaker Power Limiter
    • Speaker Distortion Limiter
    • Microphone Automatic Gain Control and Noise Gate
  • Dual I²S/PCM/TDM Digital Audio Interfaces
  • Asynchronous Digital Mixing
  • Supports Master Clock Frequencies from 10MHz to 60MHz
  • RF Immune Analog Inputs and Outputs
  • Extensive Click-and-Pop Reduction Circuitry
  • Available in 63-Bump WLP Package (3.80mm x 3.30mm, 0.4mm Pitch)
MAX98088
Stereo Audio Codec with FlexSound Technology
MAX98088: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video CODECs 1
MAX98089 PRODUCTION Low-Power, Stereo Audio Codec with FlexSound Technology
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX98088 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed