MAX9888

Obsolete

Stereo Audio CODEC with FlexSound Technology

DSP Features ALC, THD, and Power Limiting to Improve Sound Quality with No Need to Modify Form Factor

Viewing:

Overview

  • 100dB DR Stereo DAC (8kHz < fS < 96kHz)
  • 91dB DR Stereo ADC (8kHz < fS < 96kHz)
  • Stereo Low EMI Class D Amplifiers
    • 950mW/Channel (8Ω, VSPKVDD_ = 4.2V)
  • Stereo DirectDrive Headphone Amplifiers
  • Differential Receiver Amplifier
  • 2 Stereo Single-Ended/Mono Differential Line Inputs
  • 3 Differential Microphone Inputs
  • FlexSound Technology
    • 5-Band Parametric EQ
    • Automatic Level Control (ALC)
    • Excursion Limiter
    • Speaker Power Limiter
    • Speaker Distortion Limiter
    • Microphone Automatic Gain Control and Noise Gate
  • Dual I²S/PCM/TDM Digital Audio Interfaces
  • Asynchronous Digital Mixing
  • Supports Master Clock Frequencies from 10MHz to 60MHz
  • RF Immune Analog Inputs and Outputs
  • Extensive Click-and-Pop Reduction Circuitry
  • I²C Control Interface
  • 63 WLP Package (3.80mm x 3.30mm, 0.4mm Pitch)
MAX9888
Stereo Audio CODEC with FlexSound Technology
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video CODECs 1
MAX98089 PRODUCTION Low-Power, Stereo Audio Codec with FlexSound Technology
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9888EVKIT

Evaluation Kit for the MAX9888

Features and Benefits

  • 2.8V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB-to-I²C Interface
  • On-Board USB-to-I²S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Evaluates the MAX9888EWY+ in a 3.8mm x 3.3mm, 63-Bump WLP Package
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX9888 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX9888 audio codec. The MAX9888 is an integrated audio codec including microphone amplifiers, line amplifiers, an earpiece amplifier, stereo Class D amplifiers, stereo DirectDrive® headphone amplifiers, and digital signal processing. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit provides access to all analog and digital inputs/outputs on the device. To enable easy connection to a wide range of audio sources, audio devices are included to convert both USB data and S/PDIF data to I²S.

The EV kit integrates a MAXQ2000 microcontroller to enable I²C communication with devices on the EV kit. The EV kit software, running on a Windows PC, communicates with the EV kit over a standard USB port. The EV kit software provides an intuitive interface to exercise the functions of the device.

The EV kit comes with a MAX9888EWY+ installed.

MAX9888EVKIT
Evaluation Kit for the MAX9888

Latest Discussions

No discussions on MAX9888 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed