Sample Rate Converters

Analog Devices’ portfolio of sample rate converters features industry-leading performance in both audio performance and conversion ratios. These converters can be used in high end consumer applications, as well as in price conscious consumer applications.
Product Selection Table

Sample Rate Converters

  Hold Shift Key for secondary sorting
SortOrderPart#Sample Rate RatiosResolution
(bits)
Sample Rate
(max)
(SPS)
THD+N @ 1 kHz
(typ)
(dB)
DNR
(typ)
(dB)
Is
(typ)
(A)
Vs+
(min)
(V)
Vs+
(max)
(V)
Vs CoreAutomotive
1ADAU7002---- 110 1.75m 1.62 3.6- No
2AD1895 7.75:1, 8:1 24 192k -110 125 43m 3.3 5 3.3 V No
3AD1896 7.75:1, 8:1 24 192k -120 139 43m 3.3 5 3.3 V No
4AD1893 1:2, 2:1 16 56k -94 96 30m 3 5- No