Power Amplifiers

Analog Devices MMIC-based GaN and GaAs power amplifiers cover the low hundred MHz frequency range up through and including components in the W band (75 GHz to 110 GHz). In addition to components, our portfolio also includes GaN-based power amplifier modules with output power exceeding 8 kW. Designed for excellent linearity at high output power, our power amplifiers maintain good heat dissipation and high reliability at elevated temperatures for the wide variety of wired and wireless applications that they are used in.
Product Selection Table

Power Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
Device MatchPsat
(typ)
(dBm)
Vs
(typ)
(V)
1ADMV7810 Power Amp 81G 86G 20 28 33 Internal 29-
2ADMV7710 Power Amp 71G 76G 24 28 34 Internal 29-
3HMC637BPM5E Power Amp, Wideband Distributed Amps 0 7.5 15.5 28 39 Internal 30 12
4HMC907APM5E Power Amp, Wideband Distributed Amps 200M 22G 13 28 40 Internal 28.5 10
5HMC8205 GaN Power Amp, Power Amp 300M 6G 26-- Internal 46 50
6HMC994APM5E Power Amp, Wideband Distributed Amps 0 28G 15 28 38 Internal 29.5 10
7HMC797APM5E Power Amp, Wideband Distributed Amps 0 22G 15 29 41 Internal 31 10
8HMC8114 GaN Power Amp, Power Amp, SSHPA 5.8G 18G 68 45 52 Internal 49.3 48
9HMC8113 GaN Power Amp, Power Amp, SSHPA 2G 6G 85 47.5 57 Internal 57 220
10HMC998APM5E Power Amp, Wideband Distributed Amps 0 22G 15 32 42 Internal 34 15
11HMC998A-Die Power Amp, Wideband Distributed Amps 0 22G 14.5 32.5 43 Internal 33.5 15
12HMC863ALC4 Power Amp 24G 29.5G 24 27 38.5 Internal 28.5 5.5
13HMC907A-Die Power Amp, Wideband Distributed Amps 200M 22G 13.5 28.5 41 Internal 30 10
14HMC994A-Die Power Amp, Wideband Distributed Amps 0 30G 15 28 36 Internal 30 10
15HMC943A Power Amp 24G 34G 22.5 31 37 Internal 32 5.5
16HMC906A-DIE Power Amp 27.3G 33.5G 26.5 33.5 43 Internal 34 6
17HMC797A-Die Power Amp, Wideband Distributed Amps 0 22G 15 29 41 Internal 31 10
18HMC7885 Power Amp 2G 6G 21 39 53 Internal 45 28
19HMC5805A Driver Amp, Wideband Distributed Amps 0 40G 11.5 24.5 29 Internal 27 10
20HMC952A Power Amp 8G 14G 30.5 33 43 Internal 35 6
21HMC1121 Power Amp 5.5G 8.5G 27 36 43 Internal 36.5 7
22HMC930A-Die Power Amp, Wideband Distributed Amps 0 40G 13 22 33.5 Internal 24 10
23HMC1144-Die Power Amp 35G 70G 19 19.5 28 Internal 21.5 4
24HMC8142 Driver Amp, Power Amp 81G 86G 21 25 29 Internal 26 4
25HMC7543 Driver Amp, Power Amp 71G 76G 21.5 25 30 Internal 26.5 4
26HMC7229LS6 Power Amp 37G 40G 24 31.5 40 Internal 32 6
27HMC7229-Die Power Amp 33G 40G 24.5 30.5 39- 31 6
28HMC637ALP5 Power Amp, Wideband Distributed Amps 0G 6G 13 29 44 Internal 31 12
29HMC637A-Die Power Amp, Wideband Distributed Amps 0G 6G 14 30.5 43 Internal 31.5 12
30HMC7441 Power Amp 27.5G 31G 23 34 38 Internal 34 6
31HMC7149-Die GaN Power Amp, Power Amp 6G 18G 19- 39.5 Internal 40 28
32HMC7357 Power Amp 5.5G 8.5G 29 34.5 41.5 Internal 35 8
33HMC1087F10 GaN Power Amp, Power Amp 2G 20G 11- 42.5 Internal 38.5 38
34HMC1087-Die GaN Power Amp, Power Amp 2G 20G 11- 44 Internal 40 28
35HMC1086F10 GaN Power Amp, Low Phase Noise, Power Amp 2G 6G 22- 46 Internal 44.5 28
36HMC1086-Die GaN Power Amp, Low Phase Noise, Power Amp 2G 6G 23- 48 Internal 45 28
37HMC7054 Block Upconverter 29G 31G------
38HMC6981 Power Amp 15G 20G 26 33.5 43.5 External 34.5 6
39HMC7053 Block Upconverter 29G 31G------
40HMC-APH608-Die Power Amp 22.5G 26.5G 17 30 39 Internal- 5
41HMC-APH518-Die Power Amp 21G 24G 17 30.5 39 Internal- 5
42HMC-APH473-Die Power Amp 37G 40G 15 28 37 Internal- 5
43HMC-APH462-Die Power Amp 15G 27G 17 29 37 Internal- 5
44HMC-APH460-Die Power Amp 27G 31.5G 14 28 37 Internal 30 5
45HMC659LC5 Power Amp, Wideband Distributed Amps 0 15G 19 27.5 32 Internal 28.5 8
46HMC659-Die Power Amp, Wideband Distributed Amps 0G 15G 19 26.5 32 Internal 27 8
47HMC591LP5 Power Amp 6G 9.5G 18 33 41 Internal 33 7
48HMC591-Die Power Amp 6G 10G 23 33 43 Internal 33.5 7
49HMC590LP5 Power Amp 6G 9.5G 21 30.5 40 Internal 31 7
50HMC590-Die Power Amp 6G 10G 25 30 41 Internal 31.5 7
51HMC559-Die Power Amp, Wideband Distributed Amps 0 20G 14 27.5 36 Internal 29 10
52HMC487 Power Amp 9G 12G 20 32 36 Internal 33 7
53HMC459-Die Power Amp, Wideband Distributed Amps 0 18G 17 25 31.5 Internal 26.5 8
54HMC457 Power Amp 1.71G 2.17G 27 30.5 45 External 32 5
55HMC453ST89 Power Amp 0.4G 2.17G 20.5 31.5 47 External 31.75 5
56HMC453QS16G Power Amp 400M 2.17G 21.5 32 49 External 32.5 5
57HMC452ST89 Power Amp 0.4G 2.17G 21 30.5 47 External 31.5 5
58HMC452QS16G Power Amp 0.4G 2.17G 22.5 30 48 External 31 5
59HMC409 Power Amp 3.3G 3.8G 31 30.5 45.5 External 32.5 5
60HMC499LC4 Driver Amp 21G 32G 17 23 34 Internal 23.5 5
61HMC499-Die Driver Amp 21G 32G 16 24 33 Internal 24.5 5
62HMC464LP5 Power Amp, Wideband Distributed Amps 2G 20G 14 25 26 Internal 26 8
63HMC464-Die Power Amp, Wideband Distributed Amps 2G 20G 16 26 30 Internal 27.5 8
64HMC454 Power Amp 824M 2.2G 12.5 27 41 External 28.5 5
65HMC461 Power Amp 1.7G 2.2G 12 29.5 45 External 30.5 5
66HMC455 Power Amp 1.7G 2.5G 13 27.5 42 External 28 5
67HMC408 Power Amp 5.1G 5.9G 20 30 43 External 32.5 5
68HMC414 Power Amp 2.2G 2.8G 20 27 39 External 30 5
69HMC413 Power Amp 1.6G 2.2G 22 27 40 External 29.5 3.6
70HMC327 Power Amp 3G 4G 21 27 40 Internal 30 5
71HMC-APH478-Die Power Amp 18G 20G 17.5 30 38.5 Internal- 5