ADPA1120

RECOMMENDED FOR NEW DESIGNS

4.5W (36.5dBm), 8GHz to 12GHz, GaN Power Amplifier

Viewing:

Overview

  • Internally matched and AC-coupled, 4.5W, GaN power amplifier
  • Integrated temperature-compensated RF power detector
  • POUT: 36.5dBm typical with PIN = 1dBm from 9.5GHz to 11.5GHz
  • Small signal gain: 38.5dB typical from 9.5GHz to 11.5GHz
  • Power gain: 35.5dB typical with PIN = 1dBm from 9.5GHz to 11.5GHz
  • PAE: 47% typical with PIN = 1dBm from 9.5GHz to 11.5GHz
  • Supply voltage: 20V at 50mA on 10% duty cycle
  • 32-lead, 5mm × 5mm, LFCSP
ADPA1120
4.5W (36.5dBm), 8GHz to 12GHz, GaN Power Amplifier
ADPA1120 Functional Block Diagram ADPA1120 Pin Configuration ADPA1120 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADPA1120

Evaluating the ADPA1120 4.5W (36.5dBm), 8GHz to 12GHz, GaN Power Amplifier

Features and Benefits

  • 2-layer Rogers 4350B evaluation board with heat spreader
  • End launch 2.92mm jack RF connectors
  • Through calibration path (depopulated)
  • Drain or gate pulsing capability

Product Details

The ADPA1120-EVALZ consists of a 2-layer printed circuit board (PCB) fabricated from a 10mil thick, Rogers 4350B copper clad mounted to an aluminum heat spreader. The heat spreader assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat spreader allow the spreader to be attached to a heatsink. Alternatively, the spreader can be clamped to a hot and cold plate. The RFIN and RFOUT ports on the ADPA1120-EVALZ are populated by 2.92mm (K) female coaxial connectors. The ADPA1120-EVALZ is populated with components suitable for use over the entire operating temperature range of the device. To calibrate board trace losses, a through calibration path is provided between the J5 and J6 connectors. J5 and J6 must be populated with 2.92mm (K) coaxial connectors to use the through calibration path.

Ground, power, and gate control are provided by two 24-pin headers (P3 and P4) on the ADPA1120-EVALZ. The pinouts for these two headers are shown in Table 1 in the User Guide.

RF traces on the ADPA1120-EVALZ are 50Ω, grounded, coplanar waveguide. The package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat spreader.

The ADPA1120-EVALZ ships with a drain pulser board that assists with control and application of a pulsed drain bias. The ADPA1120- EVALZ also ships with an extender board that can interconnect the pulser board and evaluation board, providing a cutout to allow drain-current monitoring with a current probe. The extender board also allows the ADPA1120-EVALZ to be inserted into an oven without having to insert the pulser board.

For full details on the ADPA1120, see the ADPA1120 data sheet, which must be consulted in conjunction with this user guide when using the ADPA1120-EVALZ.

eval board
EVAL-ADPA1120

Evaluating the ADPA1120 4.5W (36.5dBm), 8GHz to 12GHz, GaN Power Amplifier

Features and Benefits

  • 2-layer Rogers 4350B evaluation board with heat spreader
  • End launch 2.92mm jack RF connectors
  • Through calibration path (depopulated)
  • Drain or gate pulsing capability

Product Details

The ADPA1120-EVALZ consists of a 2-layer printed circuit board (PCB) fabricated from a 10mil thick, Rogers 4350B copper clad mounted to an aluminum heat spreader. The heat spreader assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat spreader allow the spreader to be attached to a heatsink. Alternatively, the spreader can be clamped to a hot and cold plate. The RFIN and RFOUT ports on the ADPA1120-EVALZ are populated by 2.92mm (K) female coaxial connectors. The ADPA1120-EVALZ is populated with components suitable for use over the entire operating temperature range of the device. To calibrate board trace losses, a through calibration path is provided between the J5 and J6 connectors. J5 and J6 must be populated with 2.92mm (K) coaxial connectors to use the through calibration path.

Ground, power, and gate control are provided by two 24-pin headers (P3 and P4) on the ADPA1120-EVALZ. The pinouts for these two headers are shown in Table 1 in the User Guide.

RF traces on the ADPA1120-EVALZ are 50Ω, grounded, coplanar waveguide. The package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat spreader.

The ADPA1120-EVALZ ships with a drain pulser board that assists with control and application of a pulsed drain bias. The ADPA1120- EVALZ also ships with an extender board that can interconnect the pulser board and evaluation board, providing a cutout to allow drain-current monitoring with a current probe. The extender board also allows the ADPA1120-EVALZ to be inserted into an oven without having to insert the pulser board.

For full details on the ADPA1120, see the ADPA1120 data sheet, which must be consulted in conjunction with this user guide when using the ADPA1120-EVALZ.

eval board
ADPULSERPLUSEBZ

Pulser Plus Reference Design for GaN PA Biasing and Sequencing

Features and Benefits

  • Complete Bias Control and Sequencing Solution for Pulsed GaN Radar Power Amplifiers
  • Pin Compatible with ADI's existing Pulser Board and with ADI's GaN Power Amplifier Evaluation Boards
  • Operation in Drain Pulsed Mode or Gate Pulsed Mode
  • Optional Crowbar Circuit for Fast Turn Off in Drain Pulsed Mode
  • Single 24 V to 50 V Power Supply with on-board Negative Gate Voltage Generation.
  • Drain Current Monitoring Circuit

Product Details

Pulser Plus is a reference design for biasing Gallium Nitride RF Power Amplifiers. It plugs directly into Analog Devices’ GaN PA evaluation boards such as ADPA1106 and ADPA1107. The only input signals required to control and operate the board are a power supply voltage between 24 V and 50V and a 0V/3V signal on the Drain Pulse Enable or Gate Pulse Enable digital inputs.

Pulser Plus was specifically designed to enable fast pulsing of GaN Radar Power Amplifiers. It can support RF pulses as short as 1us and with rise and fall times of less than 100 ns in both Drain Pulsed mode and Gate Pulsed Mode.

eval board
ADPULSERPLUSEBZ

Pulser Plus Reference Design for GaN PA Biasing and Sequencing

Features and Benefits

  • Complete Bias Control and Sequencing Solution for Pulsed GaN Radar Power Amplifiers
  • Pin Compatible with ADI's existing Pulser Board and with ADI's GaN Power Amplifier Evaluation Boards
  • Operation in Drain Pulsed Mode or Gate Pulsed Mode
  • Optional Crowbar Circuit for Fast Turn Off in Drain Pulsed Mode
  • Single 24 V to 50 V Power Supply with on-board Negative Gate Voltage Generation.
  • Drain Current Monitoring Circuit

Product Details

Pulser Plus is a reference design for biasing Gallium Nitride RF Power Amplifiers. It plugs directly into Analog Devices’ GaN PA evaluation boards such as ADPA1106 and ADPA1107. The only input signals required to control and operate the board are a power supply voltage between 24 V and 50V and a 0V/3V signal on the Drain Pulse Enable or Gate Pulse Enable digital inputs.

Pulser Plus was specifically designed to enable fast pulsing of GaN Radar Power Amplifiers. It can support RF pulses as short as 1us and with rise and fall times of less than 100 ns in both Drain Pulsed mode and Gate Pulsed Mode.

EVAL-ADPA1120
Evaluating the ADPA1120 4.5W (36.5dBm), 8GHz to 12GHz, GaN Power Amplifier
EVAL-ADPA1120 Board Photo Angle View EVAL-ADPA1120 Board Photo Top View EVAL-ADPA1120 Board Photo Bottom View
EVAL-ADPA1120
Evaluating the ADPA1120 4.5W (36.5dBm), 8GHz to 12GHz, GaN Power Amplifier
EVAL-ADPA1120 Board Photo Angle View EVAL-ADPA1120 Board Photo Top View EVAL-ADPA1120 Board Photo Bottom View
ADPULSERPLUSEBZ
Pulser Plus Reference Design for GaN PA Biasing and Sequencing
ADPULSERPLUSEBZ Angle View ADPULSERPLUSEBZ Bottom View ADPULSERPLUSEBZ Top View ADPULSERPLUSEBZ Pulser Plus Block Diagram ADPULSERPLUSEBZ Drain Pulsed Mode Block Diagam
ADPULSERPLUSEBZ
Pulser Plus Reference Design for GaN PA Biasing and Sequencing
ADPULSERPLUSEBZ Angle View ADPULSERPLUSEBZ Bottom View ADPULSERPLUSEBZ Top View ADPULSERPLUSEBZ Pulser Plus Block Diagram ADPULSERPLUSEBZ Drain Pulsed Mode Block Diagam

Latest Discussions

Recently Viewed