Overview
Features and Benefits
- 2-layer Rogers 4350B evaluation board with heat spreader
- End launch 2.92mm jack RF connectors
- Through calibration path (depopulated)
- Drain or gate pulsing capability
Product Details
The ADPA1120-EVALZ consists of a 2-layer printed circuit board (PCB) fabricated from a 10mil thick, Rogers 4350B copper clad mounted to an aluminum heat spreader. The heat spreader assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat spreader allow the spreader to be attached to a heatsink. Alternatively, the spreader can be clamped to a hot and cold plate. The RFIN and RFOUT ports on the ADPA1120-EVALZ are populated by 2.92mm (K) female coaxial connectors. The ADPA1120-EVALZ is populated with components suitable for use over the entire operating temperature range of the device. To calibrate board trace losses, a through calibration path is provided between the J5 and J6 connectors. J5 and J6 must be populated with 2.92mm (K) coaxial connectors to use the through calibration path.
Ground, power, and gate control are provided by two 24-pin headers (P3 and P4) on the ADPA1120-EVALZ. The pinouts for these two headers are shown in Table 1 in the User Guide.
RF traces on the ADPA1120-EVALZ are 50Ω, grounded, coplanar waveguide. The package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat spreader.
The ADPA1120-EVALZ ships with a drain pulser board that assists with control and application of a pulsed drain bias. The ADPA1120- EVALZ also ships with an extender board that can interconnect the pulser board and evaluation board, providing a cutout to allow drain-current monitoring with a current probe. The extender board also allows the ADPA1120-EVALZ to be inserted into an oven without having to insert the pulser board.
For full details on the ADPA1120, see the ADPA1120 data sheet, which must be consulted in conjunction with this user guide when using the ADPA1120-EVALZ.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- Pulse generator
- Oscilloscope, Keysight DSOX3034T or equivalent
- 32V, 1A power supply, Keysight E3634A or equivalent
- −4V power supply
- Keysight 1147B current probe or equivalent
- Keysight N2820A current probe or equivalent
- RF signal generator
- Directional coupler
- RF power sensor
- RF power meter
- RF attenuator
- Spectrum analyzer
Documentation & Resources
-
EVAL-ADPA1120 Gerber Files10/21/2025ZIP370 K