High Output Current Amplifiers ≥ 100mA

Analog Devices high speed , high output current (≥100 mA) op amps deliver high output current while driving low impedance loads with excellent linearity. Whether it's high output current, low input bias current, wide bandwidth, high slew rate, or low distortion, no one sets more performance standards for next-generation designs with the widest portfolio of leading edge products than Analog Devices.

High Output Current Amplifiers >= 100mA

  Hold Shift Key for secondary sorting
SortOrderPart#Vsupply span (min)
(V)
Vsupply span (max)
(V)
Iq/Amp (typ)
(A)
Bandwidth -3 dB (typ)
(Hz)
Amps per PackageSlew Rate (typ)
(V/us)
Iout (typ)
(A)
VNoise Density (typ)
(V/rtHz)
Rail to RailUS Price 1000 to 4999
($ US)
1ADA4870 10 40 32.5m 52M 1 2.5k 1 2.1n- $8.50
2ADA4312-1 12 12- 195M 1 2.1k 225m-- $1.89
3ADA4891-4Reference Circuit Available 2.7 5.5 4.4m 220M 4 170 125m 9n Output $1.09
4ADA4891-3 2.7 5.5 4.4m 220M 3 170 125m 9n Output $0.89
5ADA4891-2 2.7 5.5 4.4m 240M 2 170 125m 9n Output $0.69
6ADA4891-1 2.7 5.5 4.4m 240M 1 170 125m 9n Output $0.49
7AD8398A 12 12- 85M 1 600 450m 4.8n- $1.49
8AD8390A 10 24- 45M- 260 400m 5n- $1.11
9AD8398 12 12- 165M 1 820 200m 2.85n- $2.37
10AD8003 4.5 10 9.5m 1.65G 3 3.8k 100m 1.8n- $2.92
11AD8656 2.7 5.5 4.5m- 2 11 220m 2.7n Both $1.25
12AD8655 2.7 5.5 4.5m- 1 11 220m 2.7n Both $0.80
13AD8615Reference Circuit Available 2.7 5.5 1.7m- 1 12 150m 7n Both $0.76
14AD8397Reference Circuit Available 3 25.2 11m 69M 2 53 310m 4.5n Output $2.32
15AD8000 4.5 12 13.5m 1.58G 1 4.1k 100m 1.6n- $1.70
16AD8618Reference Circuit Available 2.7 5.5 2m- 4 12 150m 7n Both $2.29
17AD8616 2.7 5.5 1.7m- 2 12 150m 7n Both $1.29
18AD8018 3.3 8 9m 130M 2 300 400m 4.5n Output $3.10
19AD8016 6 26 12.5m 380M 2 1k 420m 2.6n- $5.03
20AD8591 2.5 6 1.25m- 1 5 250m 30n Both $0.29
21AD8592 2.5 6 1.25m- 2 5 250m 30n Both $0.39
22AD8017 4.4 12 7m 160M 2 1.6k 270m 1.9n- $2.25
23AD8012 3 12 1.7m 350M 2 2.25k 125m 2.5n- $2.17
24AD8010 9 12 15.5m 230M 1 800 200m 2n- $3.26
25AD8531 3 6 1.25m- 1 5 250m 30n Both $0.27
26AD8009 5 12 14m 1G 1 5.5k 175m 1.9n- $1.77
27AD8534 3 6 1.25m- 4 5 250m 30n Both $0.60
28AD8532 3 6 1.25m- 2 5 250m 30n Both $0.43
29AD815 10 36 15m 120M 2 900 250m 1.85n- $6.48
30AD811 9 36 14.5m 140M 1 400 100m 1.9n- $3.78
31AD842 10 36 13m- 1 375 100m 9n- $4.85