MAX74840

RECOMMENDED FOR NEW DESIGNS

30V, Single Supply, Low Bias Current, RRO, 8MHz JFET Op Amp

Viewing:

Overview

  • Wide gain bandwidth product: 8MHz typical
  • High slew rate
    • 23V/μs typical (low to high)
    • −18V/μs typical (high to low)
  • Low input bias current: ±15pA maximum at TA = 25°C
  • Low offset voltage: ±10mV maximum at TA = 25°C
  • Low offset voltage drift: ±4μV/°C typical
  • Input voltage range includes Pin V-
  • Rail-to-rail output
  • Electromagnetic interference rejection ratio (EMIRR)
  • 90dB typical at f = 1000MHz and f = 2400MHz
MAX74840
30V, Single Supply, Low Bias Current, RRO, 8MHz JFET Op Amp
MAX74840 Functional Block Diagram MAX74840 Circuit Diagram MAX74840 Pin Configuration MAX74840 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4622-2 RECOMMENDED FOR NEW DESIGNS

30 V, 7.5 MHz, Low Bias Current, Single Supply, RRO, Precision Op Amp

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74840
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX74840 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed