MAX74822

RECOMMENDED FOR NEW DESIGNS

5V, CMOS, Rail-to-Rail, General-Purpose Amplifiers

Viewing:

Overview

  • Single-supply operation: 2.7V to 5.5V
  • Low supply current: 45μA/amplifier
  • Wide bandwidth: 1MHz
  • No phase reversal
  • Low input bias current: 4pA
  • Unity gain stable
  • Rail-to-rail input and output
MAX74822
5V, CMOS, Rail-to-Rail, General-Purpose Amplifiers
MAX74822 Functional Block Diagram MAX74822 Pin Configuration MAX74822 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8542 PRODUCTION CMOS Rail-to-Rail General-Purpose Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74822
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed