AD9361S

RECOMMENDED FOR NEW DESIGNS

RF Agile Transceiver

Viewing:

Overview

  • RF 2 × 2 transceiver with integrated 12-bit DACs and ADCs
  • Transmit band: 46.875 MHz to 6.0 GHz
  • Receive band: 70 MHz to 6.0 GHz
  • Dual receivers: 6 differential inputs
  • Superior receiver sensitivity with a NF of 2 dB at 800 MHz LO
  • Receive gain control
    • Real-time monitor and control signals for manual gain
    • Independent AGC
  • Dual transmitters: 4 differential outputs
  • Highly linear broadband transmitter
    • Transmit EVM: −40 dB (typical) at 800 MHz
    • Transmit noise: −157 dBm/Hz (typical)
    • Transmit monitor: 66 dB dynamic range (typical) with 1 dB accuracy
  • Integrated fractional-N synthesizers
    • 2.4 Hz typical LO frequency step size
  • Multichip synchronization
  • CMOS/LVDS digital interface
    Commercial Space Features
    • Supports aerospace applications
    • Certificate of Conformance
    • Wafer diffusion lot traceability
    • Qualification based on flows per NASA PEM-INST-001 and SAE AS6294
    • Burn-in, life test, and deltas analysis
    • Radiation lot acceptance test (RLAT)
      • Total ionizing dose (TID)
    • Radiation benchmark
      • Single event latchup (SEL)
    • Outgassing characterization
AD9361S
RF Agile Transceiver
AD9361S Functional Block Diagram AD9361S-CSH Functional Block Diagram AD9361S Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

ADPS20174-RD Power Tree
ADPS20174-RD High Reliability Space Power Solution Circuits from the lab

High Reliability Space Power Solution for AD9361S-CSH Agile RF Transceiver

Features and Benefits

  • High-reliability, radiation hardened power solution qualified for traditional space applications.
  • Power solution optimized for lowest solution size and low noise performance.

Solution Specifications

High Reliability Space Solution Requirements:

  • Input Voltage: 12VDC
  • Output Voltage: VDDA_X = 1.3V, VDD_INTERFACE = 1.8V, VDD_GPO = 3.3V
  • Output Current: VDDA_X = 1.1A, VDD_INTERFACE = 20mA, VDD_GPO = 1mA
  • Space Qualification: MIL-PRF-38535 Class V
  • Noise: < 65 μVrms
  • Solution Size: < 2200mm2

Traditional space applications require radiation-hardened (RH) power parts; commercial and CSL parts are not suitable.

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-11 17:51
    NSREC 2020: Commercial Space Products for Lower Cost Satellites
ADPS20174-RD High Reliability Space Power Solution
High Reliability Space Power Solution for AD9361S-CSH Agile RF Transceiver
ADPS20174-RD Power Tree

Latest Discussions

Recently Viewed