RH1086M
RH1086M
PRODUCTION0.5A Low Dropout Positive Adjustable Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $420.83
Viewing:
Overview
- MIL-PRF-38535 Class V Compliant Version – 5962R89981
Absolute Maximum Ratings
- Operating Junction Temperature Range:
- Control Section: –55°C to 150°C
- Power Transistor: –55°C to 200°C
- Power Dissipation: Internally Limited
- Input-to-Output Voltage Differential: 25V
- Storage Temperature Range: –65°C to 150°C
- Lead Temperature (Soldering, 10 sec): 300°C
The RH1086M positive adjustable regulator is designed to provide 0.5A for the H package and 1.5A for the K package with higher efficiency than currently available devices. All internal circuitry is designed to operate down to 1V inputoutput differential and the dropout voltage is fully specified as a function of load current. Dropout is guaranteed at a maximum of 1.5V at maximum output current, decreasing at lower load currents. On-chip trimming adjusts the output voltage to 1%. Current limit is also trimmed, minimizing the stress on both the regulator and power source circuitry under overload conditions.
The RH1086M is pin compatible with older 3-terminal regulators. A 10μF output capacitor is required on this new device. However, this is usually included in most regulator designs.
The wafer lots are processed to Analog Devices’ in-house Class S flow-to-yield circuits usable in stringent military applications.
Applications
- 100% Thermal Limit Burn-In
Third Party Vendor Availability
We partner with third party vendors who assemble and test packaged products with RH Dice inside.
For MSK prefix products please click on the Part Number in the table below and scroll down the linked page to find the part number.
| Part Number | Description | SMD |
| MSK5970RH | 1.5A Positive Adjustable LDO | 5962-09211 |
| MSK5970RHL | 1.5A Positive Adjustable LDO | 5962-09211 |
| VRG8657 | 1A Dual Positive Adjustable LDO, Thru Hole | 5962-09201 |
| VRG8658 | 1A Dual Positive Adjustable LDO, Surf Mount | 5962-09201 |
| VRG8651 | 1A/3A Dual Pos/Neg Adj. LDO, Thru Hole | 5962-09201 |
| VRG8652 | 1A/3A Dual Pos/Neg Adj. LDO, Thru Hole | 5962-09201 |
| VRG8662 | 1A Positive Adjustable Regulator | 5962-09207 |
Documentation
Data Sheet 2
Controlled Drawings 2
Spec Notice 1
Radiation Report 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962R8998102VYA | 3-Lead TO-39 | ||
| RH1086BHKDICE | CHIPS OR DIE | ||
| RH1086BKKDICE | DIE | ||
| RH1086MH | 3-Lead TO-39 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| 5962R8998102VYA | PRODUCTION | |
| RH1086BHKDICE | Obsolete | |
| RH1086BKKDICE | ||
| RH1086MH | ||
|
Oct 5, 2020 - 20_0294 Golden Altos as an Alternate Assembly Plant for Radiation Hardened/ Military Products in TO39 and dies sales. |
||
| 5962R8998102VYA | PRODUCTION | |
| RH1086BKKDICE | ||
| RH1086MH | ||
|
Oct 30, 2020 - 20_0325 ADI Philippines as an assembly plant to replace ADI Hillview for Radiation Hardened products in TO5 packages and die sales. |
||
| RH1086BHKDICE | Obsolete | |
|
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
| RH1086BKKDICE | ||
|
May 7, 2024 - 24_0027 Datasheet Update of Electrical Test Requirements for Legacy Space LTC (RH Products) |
||
| RH1086MH | ||
|
Jul 9, 2019 - 19_0111 Laser Top Mark for TO Metal Can Packages assembled in ADI Hillview |
||
| RH1086MH | ||
|
Dec 19, 2025 - 25_0094 Obsolescence of Select Aerospace Products |
||
| RH1086BHKDICE | Obsolete | |
|
Jun 15, 2026 - 26_0043 Obsolescence Notification for Select Aerospace Products |
||
| RH1086MH | ||
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareReference Designs
Latest Discussions
No discussions on RH1086M yet. Have something to say?
Start a Discussion on EngineerZone®