RH3083MK
RH3083MK
PRODUCTIONAdjustable 2.8A Single Resistor Low Dropout Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $595.56
Viewing:
Overview
- Outputs May Be Paralleled for Higher Current and Heat Spreading
- Single Resistor Sets Output Voltage
- Output Adjustable to 0V
- 50μA SET Pin Current: 1% Initial Accuracy
- Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883 Up to:
- 200kRad (Si), per Condition A at 50Rads (Si)/sec
- 100kRad (Si), per Condition D at 10mRads (Si)/sec
- ELDRS Pass 100kRad (Si)
Radiation Performance
- Single Event Latch+up (SEL) Threshold Linear Energy Transfer (LET)
- ≥ 110MeV.cm2/mg at TCASE = 100°C
- MIL-PRF-38535 Class V Compliant
The RH3083 is a 2.8A low dropout linear regulator with a unique architecture featuring a precision current source and voltage follower which allows the output to be programmed to any voltage between zero and 18V. Multiple regulators can be paralleled to increase total output current and spread heat over a system PC board with no need for heat sinking. The pass transistor collector can be brought out independently of the circuit supply voltage to allow dropout voltage to approach the saturation limit of the pass transistor. A small 10μF capacitor on the output with an ESR of less than 0.5Ω is adequate to ensure stability. Applications with large output load transients require a larger output capacitor value to minimize output voltage change. Input circuitry ensures output safe operating area current limiting and thermal shutdown protection. The rated output current of an RH3083-based part is fixed by internal wire length/resistance. Analog Devices dice element evaluations are based on parts rated for 2.8A output current.
Applications
- High Efficiency Linear Regulators
- Constant Voltage/Current Regulators
- Programmable Current Source/Sink
- Space System Power Supplies
- Switching Power Supply Post Regulators
- Very Low Voltage Power Supplies
Documentation
Data Sheet 2
Radiation Report 4
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RH3083MILDICE | DIE | ||
| RH3083MKDICE | DIE | ||
| RH3083MW | FLATPACK | ||
| RH3083MW-EMX | FLATPACK |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 20_0325 ADI Philippines as an assembly plant to replace ADI Hillview for Radiation Hardened products in TO5 packages and die sales. |
||
| RH3083MILDICE | PRODUCTION | |
|
Oct 17, 2023 - 23_0219 RH3083 Datasheet Correction |
||
| RH3083MKDICE | PRODUCTION | |
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| RH3083MKDICE | PRODUCTION | |
| RH3083MW | PRODUCTION | |
| RH3083MW-EMX | PRODUCTION | |
|
Oct 5, 2020 - 20_0294 Golden Altos as an Alternate Assembly Plant for Radiation Hardened/ Military Products in TO39 and dies sales. |
||
| RH3083MKDICE | PRODUCTION | |
|
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
| RH3083MKDICE | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareReference Designs
Latest Discussions
No discussions on RH3083MK yet. Have something to say?
Start a Discussion on EngineerZone®